StarTech.com

6 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

Product ID: UUSBHAUB6LA

  • 1x USB 'A' male connector
  • 1x Left Angle USB Micro-B male connector
  • Supports high-speed data transfer rates of up to 480 Mbps
  • Molded connectors with strain relief
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Connector Style Straight to Left Angle
Product Length 1.8 m [6 ft]
Weight of Product 28 g [1 oz]
Wire Gauge 24/30 AWG
Packaging Information
Package Height 8 mm [0.3 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 33 g [1.2 oz]
What's in the Box
Included in Package 1 - 6 ft Micro USB Cable - A to Left Angle Micro B

Certifications

Related Products

Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB1LA
1 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

3,99 € exc VAT
4,31 € inc VAT
Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB3LA
3 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

4,99 € exc VAT
5,39 € inc VAT
6in Micro USB Cable - A to Micro B
UUSBHAUB6IN
6in Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,31 € inc VAT
Micro USB to Mini USB 2.0 Adapter F/M
UUSBMUSBFM
Micro USB to Mini USB 2.0 Adapter F/M

Use a Micro USB cable or power charger with older Mini USB devices.

4,99 € exc VAT
5,39 € inc VAT
1ft Micro USB Cable -  A to Micro B
UUSBHAUB1
1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,31 € inc VAT