StarTech.com

6in Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

Product ID: UUSBHAUB6IN

  • 1x USB 'A' male connector
  • 1x USB Micro 'B' male connector
  • Offers 6” in cable length
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
3,99 € EUR exc VAT
4,31 € EUR inc VAT

Overview

The UUSBHAUB6IN 6-inch USB A to Micro-B cable provides a high quality connection between Micro USB-equipped USB 2.0 mobile devices (such as BlackBerry® or Android-based smart phones, digital cameras, PDAs, Tablet PC devices and GPS systems) and a USB-capable computer, for everyday tasks such as data synchronization and file transfers.

This high quality cable is backed by StarTech.com's Lifetime Warranty to ensure dependable, long-lasting connections between Micro USB and USB devices.

The StarTech.com Advantage

  • Maximum portability, great for laptop bag or carrying case
  • Guaranteed reliability

Applications

An ideal replacement cable for connecting mobile devices to a USB capable computer

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Length 152.4 mm [6 in]
Product Weight 18 g [0.6 oz]
Wire Gauge 30 AWG
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - 6in Micro USB Cable - A to Micro B

Certifications

Related Products

1ft Micro USB Cable -  A to Micro B
UUSBHAUB1
1ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,31 € inc VAT
3ft Micro USB Cable -  A to Micro B
UUSBHAUB3
3ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,31 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 0.5 m
USBAUB50CMRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 0.5 m

Charge newer phones and tablets efficiently, with up to 2.4 amps of power

4,99 € exc VAT
5,39 € inc VAT
Micro USB Cable - USB-A to Right Angle Micro-B
UUSBHAUB6RA
6 ft Micro USB Cable - A to Right Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

6,99 € exc VAT
7,55 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 0.5 m
USBAUB50CMLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 0.5 m

Charge newer phones and tablets efficiently, with up to 2.4 amps of power

4,99 € exc VAT
5,39 € inc VAT
Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB1LA
1 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

3,99 € exc VAT
4,31 € inc VAT
Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB3LA
3 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

4,99 € exc VAT
5,39 € inc VAT
Micro USB Cable - USB-A to Left Angle Micro-B
UUSBHAUB6LA
6 ft Micro USB Cable - A to Left Angle Micro B

Charge or sync your Micro-B USB devices with the cable out of the way

6,99 € exc VAT
7,55 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
USBAUB1MLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

4,99 € exc VAT
5,39 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
USBAUB2MLA
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

5,99 € exc VAT
6,47 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
USBAUB1MRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)

Charge your power-hungry mobile devices with this 24AWG Micro-USB cable

4,99 € exc VAT
5,39 € inc VAT
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
USBAUB2MRA
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

5,99 € exc VAT
6,47 € inc VAT
Micro-USB Cable with Right-Angled Connectors - M/M - 1m (3ft)
USB2AUB2RA1M
Micro-USB Cable with Right-Angled Connectors - M/M - 1m (3ft)

Charge and sync your Micro-USB device from a hard-to-reach USB port

4,99 € exc VAT
5,39 € inc VAT
Micro-USB Cable with Right-Angled Connectors - M/M - 2m (6ft)
USB2AUB2RA2M
Micro-USB Cable with Right-Angled Connectors - M/M - 2m (6ft)

Charge and sync your Micro-USB device from a hard-to-reach USB port

6,99 € exc VAT
7,55 € inc VAT
Micro USB to Mini USB 2.0 Adapter F/M
UUSBMUSBFM
Micro USB to Mini USB 2.0 Adapter F/M

Use a Micro USB cable or power charger with older Mini USB devices.

4,99 € exc VAT
5,39 € inc VAT
Micro USB to Mini USB 2.0 Adapter M/F
UUSBMUSBMF
Micro USB to Mini USB 2.0 Adapter M/F

Allows the use of older Mini USB cables with newer Micro USB devices.

4,99 € exc VAT
5,39 € inc VAT
6in Micro USB to Mini USB Adapter Cable M/F
UUSBMUSBMF6
6in Micro USB to Mini USB Adapter Cable M/F

Connect Micro USB devices using a Mini USB Cable

5,99 € exc VAT
6,47 € inc VAT
2.5 ft Retractable USB Combo Cable – USB to Micro USB and Mini USB – M/M
USBRETAUBMB
2.5 ft Retractable USB Combo Cable – USB to Micro USB and Mini USB – M/M

Charge or sync your Micro or Mini USB mobile devices anywhere you go with this portable USB 2.0 combo cable

7,99 € exc VAT
8,63 € inc VAT

Accessories