StarTech.com

Short Micro-USB Cable - M/M - 15cm (6in)

Charge and Sync your Micro USB-equipped Smartphone or Tablet with reduced clutter

Product ID: USBAUB15CMBK

  • Slim Micro USB connector molding
  • Short 15cm / 6in cable length
  • Aluminum-mylar foil with braided shielding
  • Supports high-speed USB data transfer rates of up to 480 Mbps
2,99 € EUR exc VAT
3,23 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Micro-B (5 pin) Male
Special Notes / Requirements
Note Micro USB connector molding width is 10mm and height is 6mm (please see drawing)
Physical Characteristics
Cable Length 15 cm [5.9 in]
Color Black
Connector Style Straight
Product Length 15 cm [5.9 in]
Weight of Product 15.5 g [0.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.4 cm [8.8 in]
Package Quantity 1
Package Width 12 cm [4.7 in]
Shipping (Package) Weight 16.5 g [0.6 oz]
What's in the Box
Included in Package 1 - 15cm Mobile Charge Sync Micro USB Cable - A to Micro B

Certifications

Related Products

Short Micro-USB Cable - M/M - 0.5m
USBAUB50CMBK
Short Micro-USB Cable - M/M - 0.5m

Charge and Sync your Micro USB-equipped Smartphone or Tablet with reduced clutter

3,99 € exc VAT
4,31 € inc VAT
Micro-USB Cable - M/M - 1m
USBAUB1MBK
Micro-USB Cable - M/M - 1m

Charge and Sync your Micro USB-equipped Smartphone or Tablet

3,99 € exc VAT
4,31 € inc VAT
Micro-USB Cable - M/M - 2m
USBAUB2MBK
Micro-USB Cable - M/M - 2m

Charge and Sync your Micro USB-equipped Smartphone or Tablet over longer distances

5,99 € exc VAT
6,47 € inc VAT
Long Micro-USB Charge-and-Sync Cable M/M - 24 AWG - 3 m (10 ft.)
USBAUB3MBK
Long Micro-USB Charge-and-Sync Cable M/M - 24 AWG - 3 m (10 ft.)

Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable

6,99 € exc VAT
7,55 € inc VAT