StarTech.com

1m Mini USB Cable - A to Up Angle Mini B

Connect your Mini USB devices, with the cable out of the way

Product ID: USBAMB1MU

  • 1x USB 'A' male connector
  • 1x Up Angle USB Mini-B male connector
  • Supports high-speed data transfer rates of up to 480 Mbps
View More
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
2,99 € EUR exc VAT
3,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Mini-B (5 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight to Up Angle
Product Length 1 m [3.3 ft]
Weight of Product 25 g [0.9 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 30 g [1.1 oz]
What's in the Box
Included in Package 1 - 1m Mini USB Cable - A to Up Angle Mini B

Certifications

Related Products

2m Mini USB Cable - A to Down Angle Mini B
USBAMB2MD
2m Mini USB Cable - A to Down Angle Mini B

Connect your Mini USB devices over longer distances, with the cable out of the way

3,99 € exc VAT
4,31 € inc VAT