Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com10 ft Black USB 2.0 Extension Cable A to A - M/F
Extends the length of your current USB device cable by 10 feet
Product ID: USBEXTAA10BK
- Designed and constructed to USB 2.0 specifications
- Molded strain relief
- Supports data transfer rates up to 480 Mbps
Not Available
May be in stock with partners
From a Partner
Support
Overview
The USBEXTAA10BK 10-foot USB Extension Cable (A-A) features 1 USB A male connector and 1 USB A female connector, extending the connection between USB 2.0 devices by up to 10 feet - an ideal solution for better placement of peripheral devices, or adding flexibility to existing USB ports.
This high quality USB extension cable is fully rated for use with USB 1.1 and USB 2.0 devices, and is backed by StarTech.com's Lifetime Warranty.
The StarTech.com Advantage
- Molded strain relief increases flexibility and durability while minimizing data loss from cable stress
- Backed by StarTech.com Lifetime Warranty
Applications
Extend your USB connection to connect a USB printer or any USB peripheral device to a PC or Mac at high-performance data transfer speed
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V931167 | |
UPC Code | 065030840804 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (4 pin) USB 2.0 Male | |
Connector B | 1 - USB Type-A (4 pin) USB 2.0 Female | |
Physical Characteristics | ||
Cable Length | 3 m [10 ft] | |
Color | Black | |
Product Length | 3 m [10 ft] | |
Product Weight | 0.1 kg [0.2 lb] | |
Wire Gauge | 24/28 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.2 lb] | |
What's in the Box | ||
Included in Package | 1 - 10 ft Black USB 2.0 Extension Cable A to A - M/F |
Related Products
6in USB 2.0 Extension Adapter Cable A to A - M/F
Extends the length your current USB device cable by 6 inches
3 ft Black USB 2.0 Extension Cable A to A - M/F
Extends the length of your current USB device cable by 3 feet
6 ft Black USB 2.0 Extension Cable A to A - M/F
Extends the length of your current USB device cable by 6 feet
1m White USB 2.0 Extension Cable A to A - M/F
Extend the length of your USB 2.0 cable by up to 1m
2m White USB 2.0 Extension Cable A to A - M/F
Extend the length of your USB 2.0 cable by up to 2m
3m White USB 2.0 Extension Cable A to A - M/F
Extend the length of your USB 2.0 cable by up to 3m
1 ft Panel Mount USB Cable A to A - F/M
Add an external panel mount USB connection to a PC or faceplate
2 ft Panel Mount USB Cable A to A - F/M
Add an external panel mount USB connection to a PC or faceplate
3 ft Panel Mount USB Cable A to A - F/M
Add an external panel mount USB connection to a PC or faceplate
5ft Desktop USB Extension Cable - A Male to A Female
Extend a USB port from the back of your computer to your desktop
6 ft USB 2.0 Extension Cable A to A - M/F
Extend the distance between your USB 2.0 devices by 6ft
10ft USB 2.0 Extension Cable A to A - M/F
Extend the distance between your USB 2.0 devices by 10ft
15 ft USB 2.0 Active Extension Cable - M/F
Reliably extend the distance of a USB 2.0 device an additional 15ft
1 Port USB over Cat5 / Cat6 Ethernet Extender - up to 131ft (40m)
Extend a USB 1.1 device up to 40m (131ft) away from a computer, over a Cat5/Cat6 cable
USB 2.0 Fast Charging Adapter A to A - M/F with Sync / Fast Charge Switch
Fast charge your mobile devices such as tablets (iPad, Samsung, etc.) or smartphones from any USB 2.0 port
Accessories
6in Mini USB 2.0 Cable - A to Mini B
Optimum file transfer performance of your Mini-USB-equipped MP3 player, PDA or digital camcorder
1 ft Mini USB 2.0 Cable - A to Mini B - M/M
Short, compact, economical mini USB cable, perfect for charging and syncing Blackberry, mobile phones and cameras
6in Micro USB Cable - A to Micro B
Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer
1ft Micro USB Cable - A to Micro B
Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer
3ft Micro USB Cable - A to Micro B
Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 0.5 m
Charge newer phones and tablets efficiently, with up to 2.4 amps of power
6 ft Micro USB Cable - A to Right Angle Micro B
Charge or sync your Micro-B USB devices with the cable out of the way
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 0.5 m
Charge newer phones and tablets efficiently, with up to 2.4 amps of power
1 ft Micro USB Cable - A to Left Angle Micro B
Charge or sync your Micro-B USB devices with the cable out of the way
3 ft Micro USB Cable - A to Left Angle Micro B
Charge or sync your Micro-B USB devices with the cable out of the way
6 ft Micro USB Cable - A to Left Angle Micro B
Charge or sync your Micro-B USB devices with the cable out of the way
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable
Micro-USB Charge-and-Sync Cable M/M - Left-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable
1m Micro USB Cable - A to Down Angle Micro B
Charge or sync your Micro USB devices, with the cable kept out of the way
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 30/24 AWG - 1 m (3 ft.)
Charge your power-hungry mobile devices with this 24AWG Micro-USB cable
Micro-USB Charge-and-Sync Cable M/M - Right-Angle Micro-USB - 24 AWG - 2 m (6 ft.)
Charge your power-hungry mobile devices with this 24 AWG Micro-USB cable
Micro-USB Cable with Right-Angled Connectors - M/M - 1m (3ft)
Charge and sync your Micro-USB device from a hard-to-reach USB port
Micro-USB Cable with Right-Angled Connectors - M/M - 2m (6ft)
Charge and sync your Micro-USB device from a hard-to-reach USB port
Micro USB to Mini USB 2.0 Adapter F/M
Use a Micro USB cable or power charger with older Mini USB devices.
Micro USB to Mini USB 2.0 Adapter M/F
Allows the use of older Mini USB cables with newer Micro USB devices.
6in Micro USB to Mini USB Adapter Cable M/F
Connect Micro USB devices using a Mini USB Cable
3 ft USB to Micro USB and Mini USB Combo Cable - A to B
Charge or sync either Micro or Mini USB mobile devices with this USB 2.0 combo cable
2.5 ft Retractable USB Combo Cable – USB to Micro USB and Mini USB – M/M
Charge or sync your Micro or Mini USB mobile devices anywhere you go with this portable USB 2.0 combo cable
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USBEXTAA10BK_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+