StarTech.com

20m / 65 ft Active USB 2.0 A to B Cable - M/M

Extend the distance between your USB 2.0 devices by up to 65ft

Product ID: USB2HAB65AC

  • 1x USB 'A' male connector
  • 1x USB 'B' male connector
  • Fully shielded for error-free connections
View More
  • Plug-and-play, no driver required
  • USB bus-powered, no external power source required
  • Aluminum-Mylar Foil with Braided Shielding
  • Compatible with PC Windows® 8/7/Vista/XP and Mac computer systems
45,99 € EUR exc VAT
49,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 19.8 m [65 ft]
Color Black
Connector Style Straight
Product Length 19.8 m [65 ft]
Weight of Product 807 g [28.5 oz]
Wire Gauge 24 AWG
Packaging Information
Package Height 59 mm [2.3 in]
Package Length 22.6 cm [8.9 in]
Package Quantity 1
Package Width 21.4 cm [8.4 in]
Shipping (Package) Weight 968 g [34.2 oz]
What's in the Box
Included in Package 1 - 20m (65 ft) Active USB 2.0 A to B Cable - M/M

Certifications

Related Products

10m/30ft Active USB 2.0 A to B Cable - M/M
USB2HAB30AC
9 m (30 ft.) Active USB 2.0 A to B Cable

USB A to B Cord | Male to Male | Black

25,99 € exc VAT
28,07 € inc VAT