Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Dual-port USB car charger - 17W/3.4A - white

Product ID: USB2PCARWH

Charge your tablet and your cell phone simultaneously, in your car

Features
  • Ensure all your mobile devices are charged while you're commuting, with a 1A and a 2.4A USB port

  • Keep everyone happy, charge your phone and your passenger's phone simultaneously

  • Guaranteed reliability, backed by StarTech.com 2-Year warranty

Prices may be lower from Resellers:

INGCH
Available in
17,99 € EUR exc VAT
19,43 € inc VAT

ID: USB2PCARWH

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

Charge your phone and your tablet simultaneously, while you’re in your car driving. This dual-port car charger features two USB 2.0 ports - one 1A port for charging your smartphone or iPhone and one 2.4A port for charging your iPad or other tablet.

Plus, when you’re traveling with a passenger, having the second USB charge port available means that you can charge two phones simultaneously, and ensure that both of your mobile devices are ready when you arrive.

The durable USB2PCARWH white dual-port car charger is backed by StarTech.com's 2-year warranty to ensure dependable performance.

Applications
  • Charge your iPad or other tablet using the 2.4A USB 2.0 port
  • Charge your iPhone or other smartphone using the 1A USB 2.0 port
  • Charge two phones simultaneously
Product Numbers
Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - Automobile Cigarette Lighter (12V AUX)
Connector B 2 - USB Type-A (4 pin) USB 2.0 Female
Power
Input Current 1.4 ~ 0.7A
Input Voltage 12 ~ 24 DC
Output Current Port 1 - 1A
Port 2 - 2.4A
Output Voltage 5 DC
Physical Characteristics
Color White
Product Height 19.2 mm [0.8 in]
Product Length 57.9 mm [2.3 in]
Product Weight 18 g [0.6 oz]
Product Width 24.3 mm [1 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 32 g [1.1 oz]
What's in the Box
Included in Package 1 - 2 Port White USB Car Charger
Dual-port car charger - USB with built-in Lightning cable - white
USBLT2PCARW

Dual-port car charger - USB with built-in Lightning cable - white

Charge two iPad® tablets simultaneously, in your car

44,99 € exc VAT
48,59 € inc VAT

Dual-port car charger - USB with built-in Micro-USB cable - white
USBUB2PCARW

Dual-port car charger - USB with built-in Micro-USB cable - white

Charge two tablets simultaneously, in your car

19,99 € exc VAT
21,59 € inc VAT

Lightning to USB Cable - Coiled - 0.6m (2ft), White
USBCLT60CMW

Lightning to USB Cable - Coiled - 0.6m (2ft), White

Charge your iPad or iPhone inside its car mount

18,99 € exc VAT
20,51 € inc VAT

1m White Micro USB Cable - A to Micro B
USBPAUB1MW

1m White Micro USB Cable - A to Micro B

Charge or sync your Micro USB devices, with this high-quality white USB 2.0 replacement cable

6,99 € exc VAT
7,55 € inc VAT

* Product appearance and specifications are subject to change without notice.