StarTech.com

2 Port Internal USB 3.0 Motherboard Header Adapter Cable

Connect 2 internal USB 3.0 devices (internal card reader, hard drive) directly to a motherboard header connection

Product ID: USB3SMBADAP6

  • 2x downstream USB 3.0 'A' female connectors
  • 1x internal USB 3.0 (20-pin) connector
  • Aluminum-Mylar Foil with Braided Shielding
  • Compliant with USB 3.0 specifications
13,99 € EUR exc VAT
15,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Connector(s)
Connector A 2 - USB Type-A (9 pin) USB 3.0 Female
Connector B 1 - IDC (20 pin, USB 3.0, Motherboard Header) Female
Physical Characteristics
Cable Length 152.4 mm [6 in]
Color Black
Product Length 152.4 mm [6 in]
Weight of Product 32.8 g [1.2 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 14 mm [0.6 in]
Package Length 12.5 cm [4.9 in]
Package Quantity 1
Package Width 90 mm [3.5 in]
Shipping (Package) Weight 35.5 g [1.3 oz]
What's in the Box
Included in Package 1 - 2 Port USB 3.0 Motherboard Header Adapter Cable

Certifications

Related Products

2 Port Panel Mount USB 3.0 Cable - USB A to Motherboard Header Cable F/F
USB3SPNLAFHD
2 Port Panel Mount USB 3.0 Cable - USB A to Motherboard Header Cable F/F

Extend a USB 3.0 Motherboard Header into Two Panel-mount USB 3.0-A Ports

17,99 € exc VAT
19,43 € inc VAT
2 Port USB 3.0 A Female Slot Plate Adapter
USB3SPLATE
2 Port USB 3.0 A Female Slot Plate Adapter

Add 2 USB 3.0 A Female Ports to the Back of your Computer

15,99 € exc VAT
17,27 € inc VAT
2 Port USB Motherboard Header Adapter
USBMBADAPT2
2 Port USB Motherboard Header Adapter

Connect two internal USB devices directly to the motherboard header connection

10,99 € exc VAT
11,87 € inc VAT