Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M

Product ID: USB3SAB2MRA

Connect USB 3.0 devices, even in hard to reach areas and tight spaces

Features
  • 1x Right-angled USB 3.0 'A' male connector

  • 1x USB 3.0 'B' male connector

  • Designed and constructed to SuperSpeed USB 3.0 Specifications

More Features . . .
  • High quality Shielded Twisted Pair (STP) construction

  • Data transfer rates up to 5Gbps

  • Molded connectors with strain relief

  • Backward compatible with USB 2.0

Prices may be lower from Resellers:

INGCH
Available in
3,99 € EUR exc VAT
4,31 € inc VAT

ID: USB3SAB2MRA

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The USB3SAB2MRA 2m Black USB 3.0 A to B cable features a right-angled USB 'A' male connector, enabling you to connect your USB 3.0 Type 'B' peripherals to your PC, laptop, or server, even in hard to reach areas and tight spaces.

The right-angled USB 'A' connector positions the cable nearly flush against a wall or other surface, and eliminates the space typically required to accommodate a 'straight' connection from the cable into the USB port.

Harnessing the full capabilities of the SuperSpeed USB 3.0 standard when used with a USB 3.0 host and device, the 2m cable offers a bandwidth of 5Gbps.

Plus, this right angle USB 3.0 cable also features high quality Shielded Twisted Pair (STP) construction, which helps prevent electro-magnetic interference and ensure reliable data communication.

The USB3SAB2MRA USB 3.0 A to B cable is backed by StarTech.com’s Lifetime Warranty, for guaranteed quality and dependability.

The StarTech.com Advantage
  • Connect to your PC, laptop or server, even if it is flush against a wall or other surface
  • Error-free data transfers
  • Guaranteed reliability
Applications
  • Connect a SuperSpeed USB 3.0 Type B peripheral (hard drive enclosure, card reader, docking station, video capture device, etc.) to a USB 3.0 capable desktop, laptop, or server, even in hard to reach areas and tight spaces
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Foil shielded twisted pair
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-B (9 pin) USB 3.0 Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight to Right Angle
Product Height 14 mm [0.6 in]
Product Length 2 m [6.6 ft]
Product Weight 84 g [3 oz]
Product Width 11 mm [0.4 in]
Wire Gauge 28 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 92 g [3.2 oz]
What's in the Box
Included in Package 1 - 2m Black SuperSpeed USB 3.0 Cable Right Angle A to B - M/M
1m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
USB3SAB1MRA

1m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M

Connect USB 3.0 devices, even in hard to reach areas and tight spaces

8,99 € exc VAT
9,71 € inc VAT

3m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
USB3SAB3MRA

3m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M

Connect USB 3.0 devices, even in hard to reach areas and tight spaces

10,99 € exc VAT
11,87 € inc VAT

* Product appearance and specifications are subject to change without notice.