StarTech.com

3m Black SuperSpeed USB 3.0 Cable A to B - M/M

Connect your USB 3.0 devices over longer distances

Product ID: USB3SAB3MBK

  • Designed and constructed to SuperSpeed USB 3.0 Specifications
  • Offers 3m in cable length
  • Molded connectors with strain relief
  • Data transfer rates up to 5Gbps
10,99 € EUR exc VAT
11,87 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Foil shielded twisted pair
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-B (9 pin) USB 3.0 Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Height 1.2 cm [0.5 in]
Product Length 3 m [9.8 ft]
Weight of Product 128 g [4.5 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 12 mm [0.5 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 133 g [4.7 oz]
What's in the Box
Included in Package 1 - 3m Black SuperSpeed USB 3.0 Cable A to B - M/M

Certifications