StarTech.com

Active USB 3.0 USB-A to USB-B Cable - M/M - 10m (30ft)

Connect USB 3.0 devices up to 10m away, with no signal loss

Product ID: USB3SAB10M

  • Designed to exceed standard USB 3.0 cable lengths, the signal is automatically re-equalized to reach up to 10-meters distance
  • Guaranteed reliability with our 2-year warranty
141,99 € EUR exc VAT
153,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-B (9 pin) USB 3.0 Male
Physical Characteristics
Cable Length 10 m [32.8 ft]
Color Black
Connector Style Straight
Product Height 1.4 cm [0.6 in]
Product Length 10 m [32.8 ft]
Product Width 15 mm [0.6 in]
Weight of Product 512 g [18.1 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 21.3 cm [8.4 in]
Shipping (Package) Weight 650 g [22.9 oz]
What's in the Box
Included in Package 1 - 10m Active USB 3.0 A to B Cable - M/M

Certifications

Related Products

Active USB 3.0 USB-A to USB-B Cable - M/M - 5m (15ft)
USB3SAB5M
Active USB 3.0 USB-A to USB-B Cable - M/M - 5m (15ft)

Connect USB 3.0 devices up to 5m away, with no signal loss

99,99 € exc VAT
107,99 € inc VAT