StarTech.com

Active USB 3.0 USB-A to USB-B Cable - M/M - 5m (15ft)

Connect USB 3.0 devices up to 5m away, with no signal loss

Product ID: USB3SAB5M

  • Designed to exceed standard USB 3.0 cable lengths, the signal is automatically re-equalized to reach up to 5-meters distance
  • Guaranteed reliability with our 2-year warranty
99,99 € EUR exc VAT
107,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Chipset ID VIA/VLI - VL210
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-B (9 pin) USB 3.0 Male
Physical Characteristics
Cable Length 5 m [16.4 ft]
Color Black
Connector Style Straight
Product Length 5 m [16.4 ft]
Weight of Product 257 g [9.1 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 21.5 cm [8.5 in]
Package Quantity 1
Package Width 22.4 cm [8.8 in]
Shipping (Package) Weight 355 g [12.5 oz]
What's in the Box
Included in Package 1 - 5m Active USB 3.0 A to B Cable - M/M

Certifications

Related Products

Active USB 3.0 USB-A to USB-B Cable - M/M - 10m (30ft)
USB3SAB10M
Active USB 3.0 USB-A to USB-B Cable - M/M - 10m (30ft)

Connect USB 3.0 devices up to 10m away, with no signal loss

141,99 € exc VAT
153,35 € inc VAT