StarTech.com

6 ft. (2 m) Thunderbolt 3 Cable with 100W Power Delivery - 40Gbps

Thunderbolt™ 3 USB-C™ Cable | Dual 4K or Full 5K | Thunderbolt Certified

Product ID: TBLT3MM2MA

  • Experience unbelievable data transfer rates of up to 40Gbps when connected to Thunderbolt 3 devices
  • Connect to a full 5K or two 4K Thunderbolt or Ultra HD monitors
  • Charge and power your Thunderbolt 3 devices with 100W of power delivery
View More
  • Provide superior connections with a Thunderbolt certified Thunderbolt 3 cable
  • Easily network Thunderbolt 3 laptops and share printers and storage
102,99 € EUR exc VAT
111,23 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate Thunderbolt 3 - 40 Gbit/s
USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Male
Connector B 1 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Male
Special Notes / Requirements
Note This cable does not support native DisplayPort 1.2. You cannot connect your laptop directly to a DisplayPort monitor using this Thunderbolt 3 cable.
When using this cable with a USB-C device, the cable will support USB 2.0 data transfer speeds of up to 480 Mbit/s. This cable is not compatible with USB 3.0 (5Gbps) or USB 3.1 (10Gbps) USB Type-C devices such as external drives, docking stations, etc.
Power
Power Delivery 100W
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Product Length 2 m [6.6 ft]
Weight of Product 86 g [3 oz]
Packaging Information
Package Height 19 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 94 g [3.3 oz]
What's in the Box
Included in Package 1 - Thunderbolt 3 USB-C cable

Certifications

Related Products

3 ft. (1 m) Thunderbolt 3 Cable with 100W Power Delivery - 40Gbps
TBLT3MM1MA
3 ft. (1 m) Thunderbolt 3 Cable with 100W Power Delivery - 40Gbps

Thunderbolt™ 3 USB-C™ Cable | Dual 4K or Full 5K | Thunderbolt Certified

86,99 € exc VAT
93,95 € inc VAT
0.5m Thunderbolt 3 (40Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
TBLT34MM50CM
0.5m Thunderbolt 3 (40Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide four times the data transfer speed of any other cable type, enable dual 4K 60Hz video, and power your devices with a single cable

27,99 € exc VAT
30,23 € inc VAT
1m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM1M
1m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

32,99 € exc VAT
35,63 € inc VAT
2m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM2M
2m Thunderbolt 3 (20Gbps) USB-C Cable - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

40,99 € exc VAT
44,27 € inc VAT
Thunderbolt 3 Cable - 40Gbps - 0.5m - White - Thunderbolt, USB, and DisplayPort Compatible
TBLT34MM50CW
Thunderbolt 3 Cable - 40Gbps - 0.5m - White - Thunderbolt, USB, and DisplayPort Compatible

Provide four times the data transfer speed of any other cable type, enable dual 4K 60Hz video, and power your devices with a single cable

28,99 € exc VAT
31,31 € inc VAT
Thunderbolt 3 Cable - 20Gbps - 1m - White - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM1MW
Thunderbolt 3 Cable - 20Gbps - 1m - White - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

34,99 € exc VAT
37,79 € inc VAT
Thunderbolt 3 Cable - 20Gbps - 2m - White - Thunderbolt, USB, and DisplayPort Compatible
TBLT3MM2MW
Thunderbolt 3 Cable - 20Gbps - 2m - White - Thunderbolt, USB, and DisplayPort Compatible

Provide twice the data transfer speed of any other cable type, enable full 4K 60Hz video, and power your devices with a single cable

43,99 € exc VAT
47,51 € inc VAT

Accessories