Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB-C to USB-B Cable - M/M - 2 m (6 ft.) - USB 3.0
Connect USB 3.0 USB-B devices to your USB Type-C or Thunderbolt 3 computer
Product ID: USB315CB2M
- Simple connections through a reversible USB Type-C connector, which plugs into your device with either side facing up
- Thunderbolt 3 port compatible
- Guaranteed reliability with our lifetime warranty
Not Available
May be in stock with partners
From a Partner
Support
Overview
This USB-C™ to USB-B cable lets you connect your USB 3.0 peripheral devices, such as a printer, external drive or docking station to your USB Type-C™ laptop or tablet. The cable is also compatible with Thunderbolt™ 3 ports.
The USB315CB2M from StarTech.com comes with a 2-year warranty for guaranteed reliability.
Note: USB 3.0 is also known as USB 3.1 Gen 1 (5Gbps).
Applications
Connect USB 3.0 devices to your USB-C computer or tablet
Connect USB 3.0 devices to Thunderbolt 3 computers
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V934037 | |
UPC Code | 065030871259 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 3.0 - 5 Gbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-C (24 pin) USB 3.0 Male | |
1 - USB Type-B (9 pin) USB 3.0 Male | ||
Physical Characteristics | ||
Cable Length | 2 m [6.6 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Length | 2000 mm [78.7 in] | |
Product Weight | 80 g [2.8 oz] | |
Wire Gauge | 22/30 AWG | |
Packaging Information | ||
Shipping (Package) Weight | 85 g [3 oz] | |
What's in the Box | ||
Included in Package | 1 - USB-C to USB-B cable |
Related Products
USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)
Connect USB 3.1 or 3.0 USB-B devices to your USB-C tablet or laptop or computer
USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0
Connect USB 2.0 USB-B devices to your USB-C host
USB-C to USB-B Cable - M/M - 2 m (6 ft.) - USB 2.0
Connect USB 2.0 USB-B devices to your USB-C or Thunderbolt 3 computer
USB-C to USB-B Printer Cable - M/M - 3 m (10 ft.) - USB 2.0
Connect USB 2.0 USB-B devices to your USB-C or Thunderbolt 3 computer
USB-C to USB-B Printer Cable - M/M - 0.5 m - USB 2.0
Connect USB 2.0 USB-B devices to your USB-C or Thunderbolt 3 computer
Accessories
10-Port Industrial USB 3.0 Hub - ESD and Surge Protection
Add ten USB 3.0 (5Gbps) ports with this DIN rail or surface-mountable metal hub
4-Port USB Hub - USB 3.0 - USB-A to 3x USB-A and 1x USB-C - Includes Power Adapter
Add four USB 3.0 (5Gbps) ports to your laptop, including three USB Type-A charge-and-sync ports, and one USB Type-C port
USB 3.0 Front Panel 4 Port Hub – 3.5in or 5.25in Bay
Add a 4-port SuperSpeed USB 3.0 Hub to the 3.5" front bay opening of a computer case
4-Port USB 3.0 Hub - Mini Hub with Charge Port - Includes Power Adapter
Add four external USB 3.0 ports and phone charging capability to your laptop with this portable hub
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB315CB2M_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
USB-C is a type of USB connector that is capable of supporting the following:
- Data transfer speeds up to 10Gbps, if you use USB 3.1.
- Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
- Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).
If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.
Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+