StarTech.com

USB-C to USB-B Printer Cable - M/M - 3 m (10 ft.) - USB 2.0

Connect USB 2.0 USB-B devices to your USB-C or Thunderbolt 3 computer

Product ID: USB2CB3M

  • Long 3-meter cable is ideal for flexible positioning of your peripheral devices
  • Thunderbolt 3 port compatible
  • Guaranteed reliability with our lifetime warranty
26,99 € EUR exc VAT
29,15 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB B (4 pin) Male
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Connector Style Straight
Product Length 3 m [9.8 ft]
Weight of Product 102 g [3.6 oz]
Wire Gauge 23/28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 107 g [3.8 oz]
What's in the Box
Included in Package 1 - USB-C to USB-B cable

Certifications

Related Products

USB-C to USB-B Printer Cable - M/M - 0.5 m - USB 2.0
USB2CB50CM
USB-C to USB-B Printer Cable - M/M - 0.5 m - USB 2.0

Connect USB 2.0 USB-B devices to your USB-C or Thunderbolt 3 computer

15,99 € exc VAT
17,27 € inc VAT
USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0
USB2CB1M
USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0

Connect USB 2.0 USB-B devices to your USB-C host

19,99 € exc VAT
21,59 € inc VAT
USB-C to USB-B Cable - M/M - 2 m (6 ft.) - USB 2.0
USB2CB2M
USB-C to USB-B Cable - M/M - 2 m (6 ft.) - USB 2.0

Connect USB 2.0 USB-B devices to your USB-C or Thunderbolt 3 computer

23,99 € exc VAT
25,91 € inc VAT