StarTech.com

3 Port 2b 1a 1394 Mini PCI Express FireWire Card Adapter

Add 2 FireWire-800 and 1 FireWire-400 port through a Mini PCI Express slot

Product ID: MPEX1394B3

  • 2 external 9-pin FireWire-800 ports with support for data transfer rates up to 800 Mbps
  • 1 external 6-pin FireWire-400 port with supported transfer rates up to 400 Mbps
  • Compliant with PCI Express Mini Card specification 1.2
View More
  • Optional external power support for high-powered FireWire devices
  • Compliant with IEEE 1394b and backward compatible with IEEE 1394a - 2000 as well as 1394-1995 standards
  • Plug-and-Play and hot-swap compatible
115,99 € EUR exc VAT
125,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Mini PCI Express
Card Type Low Profile
Chipset ID Texas Instruments - XIO2213B
Industry Standards IEEE-1394/1394A/1394B
OHCI
PCI Express 1.1
Interface FireWire 800 (1394b)
Ports 3
Performance
Type and Rate FireWire 400 IEEE-1394a - 400 Mbit/s
FireWire 800 IEEE-1394b - 800 Mbit/s
Connector(s)
Connector Type(s) 1 - Mini PCI Express x1 (52 pin) Male
External Ports 1 - FireWire 400 (6 pin, IEEE 1394a) Female
2 - FireWire 800 (9 pin, IEEE 1394b) Female
Internal Ports 1 - LP4 (4 pin; Large Drive Power) Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 3.5.x to 4.4.x LTS Versions Only
Special Notes / Requirements
Note Ensure computer case has an available expansion card slot
System and Cable Requirements Available Mini PCI Express expansion slot (full length)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -54°C to 150°C (-65°F to 302°F)
Physical Characteristics
Product Height 0.4 cm [0.2 in]
Product Length 50 mm [2 in]
Product Width 30 mm [1.2 in]
Weight of Product 91 g [3.2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.5 cm [5.7 in]
Package Width 17.5 cm [6.9 in]
Shipping (Package) Weight 198 g [7 oz]
What's in the Box
Included in Package 1 - Mini PCI Express FireWire card
1 - Internal Data Cable
1 - 4-pin LP4 Molex Adapter Cable
1 - Full Profile Bracket
1 - Video Editing Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.6 to 10.15
Linux 3.5.x to 4.4.x LTS Versions Only

Certifications

Related Products

2 Port ExpressCard 1394b FireWire Laptop Adapter Card
EC1394B2
2 Port ExpressCard 1394b FireWire Laptop Adapter Card

Add 2 FireWire800 ports to a laptop through an ExpressCard slot

91,99 € exc VAT
99,35 € inc VAT
2 Port ExpressCard 1394a FireWire Laptop Adapter Card
EC13942A2
2 Port ExpressCard 1394a FireWire Laptop Adapter Card

Instantly add 2 FireWire 400 ports to any ExpressCard compatible laptop

43,99 € exc VAT
47,51 € inc VAT
2 Port ExpressCard Laptop 1394a FireWire Adapter Card
EC13942
2 Port ExpressCard Laptop 1394a FireWire Adapter Card

Add 2 Firewire 400 ports to any ExpressCard equipped laptop

73,99 € exc VAT
79,91 € inc VAT
3 Port 2b 1a 1394 PCI Express FireWire Card Adapter
PEX1394B3
3 Port 2b 1a 1394 PCI Express FireWire Card Adapter

Add 2 native FireWire 800 ports to your computer through a PCI Express expansion slot

92,99 € exc VAT
100,43 € inc VAT
3 Port 2b 1a Low Profile 1394 PCI Express FireWire Card Adapter
PEX1394B3LP
3 Port 2b 1a Low Profile 1394 PCI Express FireWire Card Adapter

Add 2 native FireWire 800 ports to your low profile/small form factor computer through a PCI Express expansion slot

92,99 € exc VAT
100,43 € inc VAT
3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit
PCI1394B_3
3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit

Add 2 FireWire-800 and 1 FireWire-400 to your desktop computer through a PCI slot

80,99 € exc VAT
87,47 € inc VAT
4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal
PCI1394MP
4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal

Add 4 FireWire ports to a desktop computer through a PCI slot

27,99 € exc VAT
30,23 € inc VAT