StarTech.com

1 Port PCI Express IDE Controller Adapter Card

Add a 2-channel IDE port to a computer through a PCI Express slot

Product ID: PEX2IDE

  • 2-channel IDE port supports two drives
  • 48-bit LBA support
  • Supports ATA/ATAPI commands
View More
  • Supports UDMA 6 mode which supports transfer rates up to 133 MBps
  • Includes a low profile installation bracket
28,99 € EUR exc VAT
31,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID JMicron - JMB368
Interface IDE
Ports 1
Performance
LBA support 48-bit
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
Internal Ports 1 - IDE (40 Pin, EIDE/PATA) Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Special Notes / Requirements
System and Cable Requirements Available PCI Express expansion slot
Physical Characteristics
Weight of Product 120 g [4.2 oz]
Packaging Information
Package Height 42 mm [1.7 in]
Package Length 23 cm [9.1 in]
Package Width 16.5 cm [6.5 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - PCI Express IDE Controller Card
1 - IDE Cable
1 - Low Profile Bracket
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019

Certifications