StarTech.com

Thunderbolt to eSATA plus USB 3.0 Adapter - Thunderbolt Adapter

Add an eSATA port and a USB 3.0 hub port to your Thunderbolt™-equipped MacBook® or laptop

Product ID: TB2USB3ES

  • 1 x eSATA (5Gbps) and 1 x USB 3.0 port (5Gbps), through a Thunderbolt connection
  • Compact and durable case design with an integrated Thunderbolt cable, for maximum portability
  • Supports Thunderbolt data rates of up to 10Gbps, with 2 dedicated PCI Express lanes (one per port)
View More
  • Hassle-free setup - Plug-and-play installation on supported operating systems using native drivers
  • eSATA port supports SATA III / II / I connections
  • USB 3.0 port supports UASP and is backward compatible with USB 2.0
  • Silver sandblast finish with rubberized grips, matching Apple® MacBooks
  • Bus-powered - No external power required
123,99 € EUR exc VAT
133,91 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

The TB2USB3ES Thunderbolt™ to eSATA + USB 3.0 Adapter lets you expand your MacBook or laptop connectivity by combining Thunderbolt to eSATA and Thunderbolt to USB 3.0 functionality into a single, compact adapter. You gain two vital interfaces that are unavailable or limited on most Thunderbolt-equipped systems, delivering fast, reliable performance, more connection possibilities, and rugged portability.

Fast, Reliable Performance

Experience fast, effective and reliable performance from your essential peripherals! Now, you can leverage the 10 Gbps bandwidth of your Thunderbolt port to create a scalable, high-speed solution that offers eSATA and USB 3.0 connectivity.

To maximize efficiency, two dedicated lanes connect the Thunderbolt adapter directly to your system PCIe bus. Each lane delivers 5 Gbps bandwidth so you effectively avoid performance bottlenecks when both ports are in use. This versatile adapter gives you fast, simple and reliable external connectivity, offered by revolutionary Thunderbolt technology.

Thunderbolt Performance With 2 Dedicated PCI Express Lanes

Connection Possibilities

Take full advantage of your current peripherals! Saving you the added expense of purchasing new devices, this single adapter lets you simultaneously connect your existing peripherals through your Thunderbolt port - perfect for eSATA external hard drives (with SATA III support), as well as USB 3.0 hubs (with UASP support), or for syncing with your tablet or smartphone.

You can even integrate the adapter into the end of a Thunderbolt daisy-chain configuration! Connect the adapter to your Thunderbolt Docking Station (SKU: TBDOCKHDPBC - sold separately), for further MacBook expandability!

Connects directly to a MacBook or Laptop or integrates into the end of a Thunderbolt Daisy-Chain

Rugged Portability

Get work done on the go, and look great doing it! A rugged and travel-friendly design lets you tuck the adapter neatly into your laptop bag, plus the casing combines portability with durability to offer quality protection that lets you take the adapter anywhere.

This sleek and stylish Thunderbolt adapter aesthetically matches your MacBook Pro® or MacBook Air®, with a silver sandblast finish and black rubberized grips. Plus, the compact adapter requires no external power, and integrates a built-in Thunderbolt cable as well as hassle-free plug-and-play installation.

Thunderbolt to eSATA + USB 3.0 Rugged Portability

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

View more

Applications

Add 2 essential connectivity ports to your Thunderbolt-equipped MacBook Pro, MacBook Air, laptop or Ultrabook™

Connect an eSATA-equipped external hard drive, or external enclosure to your laptop via a Thunderbolt port

Add an extra USB 3.0 port to connect your peripherals at home, in the office or while traveling

Perfect for use with your MacBook or laptop in a shared workspace or hot desk environment

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Thunderbolt
Chipset ID Intel - DSL2210
ASMedia - ASM1061
ASMedia - ASM1042A
Interface eSATA
USB 3.0
Ports 2
Performance
LBA support 48-bit
Maximum Data Transfer Rate 10 Gbps (Thunderbolt)
5 Gbps (eSATA)
5 Gbps (USB 3.0)
Port Multiplier Yes
RAID No
Type and Rate Thunderbolt - 10 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Connector Type(s) 1 - Thunderbolt™ (20-pin) Male
1 - eSATA (7 pin, Data) Female
1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 8, 8.1, 10
Mac OS® 10.8.4 to 10.13
Environmental
Operating Temperature -10°C to 55°C (14°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Cable Length 130 mm [5.1 in]
Color Silver
Enclosure Type Plastic
Product Height 20.5 mm [0.8 in]
Product Length 78 mm [3.1 in]
Product Weight 73 g [2.6 oz]
Product Width 48.5 mm [1.9 in]
Packaging Information
Shipping (Package) Weight 161 g [5.7 oz]
What's in the Box
Included in Package 1 - Thunderbolt Adapter
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 8, 8.1, 10
Mac OS® 10.8.4 to 10.13

Certifications

Related Products

Thunderbolt to Gigabit Ethernet plus USB 3.0 - Thunderbolt Adapter
TB2USB3GE
Thunderbolt to Gigabit Ethernet plus USB 3.0 - Thunderbolt Adapter

Add a Gigabit Ethernet port and a USB 3.0 hub port to your Thunderbolt™-equipped MacBook® or Ultrabook™

149,99 € exc VAT
161,99 € inc VAT

Accessories

Product Support

Drivers & Downloads

Driver(s):
Manual(s):
Data Sheet(s)

Frequently Asked Questions

Before You Buy

Although you can adapt a Serial Attached SCSI (SAS) drive to connect to a standard SATA controller card, the card must support SAS commands in order to communicate with SAS drives. SAS drives have a different command set that is not present on SATA controllers.

This SATA controller card only supports standard SATA drives.

This device does not support the ATA Packet Interface (ATAPI) protocol. ATAPI is required for optical drives, including CD-ROM drives, DVD-ROM drives, and Blu-ray players. Because this device does not support ATAPI, optical drives are also not supported over any IDE, SATA, or eSATA connections.

For a list of products that do support ATAPI, refer to the following FAQ: https://www.startech.com/faq/hard_drive_controllers_atapi_support.

How to

In order to use a hard drive plugged into a hard drive controller card as your operating system, you need to install the operating system onto the hard drive while it is plugged into the expansion card. To do this, complete the following:

Note: Not all hard drive controller cards have drivers that allow you to install the operating system onto the hard drive. All of the hard drive controllers that display this FAQ include this capability.

Before you begin, consult the documentation that came with the motherboard to make sure that the motherboard or BIOS supports booting from an expansion card.

  1. Back up any data on the hard drive.
  2. Make a copy of the drivers from the website onto a floppy disc, CD, DVD, or USB flash drive. The drivers that you download depends on the operating system that you want to install.
  3. Install the hard drive controller card onto your motherboard.
  4. Plug the hard drive into the controller card.
  5. Turn on your computer and open the operating system install wizard.
  6. Before you select the hard drive that you want to install the operating system onto, select the option to install third-party drivers.
  7. Point the driver installer to the floppy disc, CD, DVD, or USB flash drive.
  8. Install the drivers.
  9. Select the hard drive on the hard drive controller card as the location where you want to install the operating system.
  10. Complete the on-screen instructions to finish installing the operating system.