StarTech.com

USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Silver and White

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible | TAA

Product ID: DKT30CHPDW

  • Add 4K Ultra HD (3840 x 2160p) HDMI video, two USB 3.0 ports, and a Gigabit Ethernet port to your Windows or MacBook laptop
  • Power the TAA compliant adapter and your laptop simultaneously, using your laptop’s USB-C power adapter (supports USB Power Delivery 2.0)
  • Extra length 25 cm (9.84") attached USB-C cable provides greater connection flexibility
View More
  • Two USB Type-A ports let you connect your existing devices (backward compatible with USB 2.0 and 1.x devices)
  • Thunderbolt 3 port compatible, supports DP Alt Mode
113,99 € EUR exc VAT
123,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL813
VIA/VLI - VL100
Chrontel - CH7525A
ASIX - AX88179
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 4096 x 2160p @ 24Hz or 3840 x 2160p (HDMI) @ 30Hz
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - HDMI (19 pin) Female
1 - RJ-45 Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Mac OS® 10.9 to 10.14
Chrome OS™
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the multifunction adapter, it will not pass power through to your host laptop.
A 4K-capable display is required to achieve 3840 x 2160p resolution (4K is also known as 4K x 2K)
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
Your laptop might have specific charging requirements. For example, if your laptop requires exactly 60W of power and an adapter consumes some of the 60W, your laptop might not recognize that it is getting enough power. For more information about Power Delivery, refer to the manufacturer of your hardware.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP alt mode)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 0~85% RH (Non-condensing)
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Cable Length 250 mm [9.8 in]
Color Silver & White
Enclosure Type Plastic
Product Height 1.6 cm [0.6 in]
Product Length 96 mm [3.8 in]
Product Width 51 mm [2 in]
Weight of Product 64 g [2.3 oz]
Packaging Information
Package Height 42 mm [1.7 in]
Package Length 21.3 cm [8.4 in]
Package Width 14.7 cm [5.8 in]
Shipping (Package) Weight 193 g [6.8 oz]
What's in the Box
Included in Package 1 - USB-C multiport adapter
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Mac OS® 10.9 to 10.14
Chrome OS™

Certifications

Related Products

USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
111,23 € inc VAT
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White
DKT30CDVPD
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White

Portable Docking Station | Windows® & Mac | USB-A & GbE | Thunderbolt™3 Compatible

96,99 € exc VAT
104,75 € inc VAT
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

61,99 € exc VAT
66,95 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver
DKT30CHVW
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

111,99 € exc VAT
120,95 € inc VAT
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
131,75 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
75,59 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

65,99 € exc VAT
71,27 € inc VAT
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C
DKT30CHD
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C

Portable Docking Station | Windows® & Mac | 4K | GbE | TAA Compliant

104,99 € exc VAT
113,39 € inc VAT
USB-C Multiport Adapter - SD Card Reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0
DKT30CSDHPD
USB-C Multiport Adapter - SD Card Reader - Power Delivery - 4K HDMI - GbE - 2x USB 3.0

Add more connectivity to your MacBook or other USB-C laptop, with 4K video, Gigabit Ethernet, two USB 3.0 ports and an SD card reader, plus power and charge as you work

121,99 € exc VAT
131,75 € inc VAT
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

215,99 € exc VAT
233,27 € inc VAT
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black
CDPVGDVHDBP
USB-C Multiport Video Adapter - 3-in-1 - 4K 30Hz - Black

USB Type-C™ to VGA DVI or HDMI Travel Adapter | 3-Year Warranty

76,99 € exc VAT
83,15 € inc VAT
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K
CDPVGDVHDB
Travel A/V Adapter: 3-in-1 USB-C to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

89,99 € exc VAT
97,19 € inc VAT
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver
CDPVGDVHDMDP
4-in-1 USB-C Multiport Video Adapter - Aluminum - 4K 30Hz - Silver

USB Type-C™ to VGA DVI HDMI or mDP Travel Adapter | Wrap-Around Cable

106,99 € exc VAT
115,55 € inc VAT

Accessories