StarTech.com

1 Port PCI Parallel Adapter Card

Add a high-speed parallel port (EPP/ECP) to your desktop computer through a PCI expansion slot

Product ID: PCI1PECP

  • Supports EPP, ECP, SPP and BPP
  • Standard and low profile bracket included
  • Data transfer rates of up to 1.5 Mbps
View More
  • IRQ sharing eliminates conflicts between multiple cards
  • Easy plug and play installation
  • Installation scripts available for Linux RedHat 7.2, SuSE 7.3 and Mandrake 8.2
38,99 € EUR exc VAT
42,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASIX - MCS9805CV
Industry Standards BPP
ECP
EPP
PCI 2.2
SPP
Interface Parallel
Port Style Integrated on Card
Ports 1
Performance
Maximum Data Transfer Rate 1.5 Mbps
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 1 - DB-25 (25 pin, D-Sub) Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® DOS, 95, 98SE, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2012 R2, 2016, 2019
Linux 3.5.x to 4.11.x LTS Versions only
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 12 cm [4.7 in]
Product Width 20 mm [0.8 in]
Weight of Product 54 g [1.9 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 14.3 cm [5.6 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 132 g [4.7 oz]
What's in the Box
Included in Package 1 - 1 Port PCI Parallel Card
1 - Low-Profile PCI bracket
1 - Driver CD
1 - Instruction manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2012, 2012 R2, 2016, 2019
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Related Products

2 Port PCI Parallel Adapter Card - EPP/ECP
PCI2PECP
2 Port PCI Parallel Adapter Card - EPP/ECP

Add 2 high-speed parallel ports (EPP/ECP/SPP) to your desktop computer through a PCI expansion slot

67,99 € exc VAT
73,43 € inc VAT
Low Profile PCI Parallel Adapter Card
PCI1P_LP
1 Port Low Profile PCI Parallel Adapter Card

Add a parallel port to your low profile/small form factor computer through a PCI expansion slot

35,99 € exc VAT
38,87 € inc VAT