StarTech.com

4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add four RS232 serial ports to any PC using a single PCI Express expansion slot

Product ID: PEX4S952

  • Four high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
  • Includes low profile/half height mounting bracket
  • 128-byte deep FIFO per transmitter and receiver
View More
  • High Performance Oxford 16950 UART
  • Native single-chip, single lane PCI Express
  • Compliant with PCI Express base specifications revision 1.0a
  • Selectable power output on pin 9 for the serial port
  • Automated in-band software flow control using programmable Xon/Xoff in both directions
  • Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
122,99 € EUR exc VAT
132,83 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The PEX4S952 4 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART allows you to turn a PCI Express slot into 4 RS-232 (DB9) serial connections.

The four port serial card is based on a native single chip design, that harnesses the full capability of PCI Express (PCIe) - providing optimum reliability and speed, and reducing the load applied to the CPU by as much as 48% over conventional serial cards.

Offering compatibility with a broad range of operating systems including Windows®, Linux and Mac® OS for easy integration into mixed environments. Plus, an included optional low profile/half-height bracket that allows the card to be installed in virtually any computer case – making it that much easier to add serial ports to your PCI Express enabled computer, regardless of the case form factor.

Backed by a StarTech.com Lifetime warranty and free lifetime technical support.

The StarTech.com Advantage

  • Native single-Chip, single lane PCI Express offers increased performance, for up to 48% less cpu load
  • Data transfer rates of up to 460 Kbps for efficient serial device performance
  • Pre-configured for standard profile systems but includes a low profile bracket for versatility

Applications

Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers

POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles

Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads

Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.

Used to control multiple surveillance / security cameras in a parking structure, office building, etc.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID PLX/Oxford - OXPCIe954
Interface Serial
Port Style Integrated on Card
Ports 4
Performance
Data Bits 5, 6, 7, 8
FIFO 128 Bytes
Max Baud Rate 460.8 Kbps
MTBF 87,600 Hours
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 4 - DB-9 (9 pin, D-Sub) Male
Software
OS Compatibility Windows® CE 6.0/5.0/4.2, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 20 mm [0.8 in]
Product Length 90 mm [3.5 in]
Product Weight 277 g [9.8 oz]
Product Width 65 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 379 g [13.4 oz]
What's in the Box
Included in Package 1 - 4 Port Serial Card
1 - 4 Port DB9 Break-out cable
2 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE 6.0/5.0/4.2, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

4 Port PCI RS232 Serial Adapter Card with 16550 UART
PCI4S550N
4 Port PCI RS232 Serial Adapter Card with 16550 UART

Add 4 high-speed RS-232 serial ports to your PC through a PCI expansion slot

64,99 € exc VAT
70,19 € inc VAT
8 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
PEX8S952
8 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART

Add 8 RS232 serial ports to your computer via a single PCI Express slot

237,99 € exc VAT
257,03 € inc VAT

Accessories