StarTech.com

2s1p Serial Parallel Combo Mini PCI Express Card for Embedded Systems

Add two RS232 Serial Ports, and one Parallel Port to an Embedded System, through a mini PCI-Express Slot

Product ID: MPEX2S1P552

  • Two RS232 serial ports, one IEEE 1284 parallel port
  • Native single-chip, single lane PCI Express
  • 256-byte deep FIFO
View More
  • Compliant with PCI Express base specifications revision 1.1
  • Automated in-band software flow control using programmable Xon/Xoff in both directions
  • Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
  • Includes two 30cm IDC ribbon cables
  • 16650 UART
49,99 € EUR exc VAT
53,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type Mini PCI Express
Card Type Embedded
Chipset ID ASIX - MCS9901CV-CC
Industry Standards PCI Express Base Specification, Revision 1.1
Interface Parallel
Serial
Port Style Dongle (Included)
Ports 3
Performance
Data Bits 5, 6, 7, 8
FIFO 256 Bytes
Flow Control None, Xon/Xoff, RTS/CTS
Max Baud Rate 921.6 Kbps
Parity None, Odd, Even, Space, Mark
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - Mini PCI Express x1 (52 pin) Male
External Ports 1 - DB-25 (25 pin, D-Sub) Female
2 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® DOS, 95, 98SE, 2000, POS Ready 2009, Embedded System 2009, CE 5.0/6.0, XP Embedded, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.4 to 10.9
Linux 3.5.x to 4.11.x LTS Versions only
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Green
Product Height 0.8 cm [0.3 in]
Product Length 50 mm [2 in]
Product Width 30 mm [1.2 in]
Weight of Product 10 g [0.4 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 21 cm [8.3 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - 2S1P Mini-PCIe Combo Card
1 - Ribbon Cable - Parallel
2 - Ribbon cable - Serial
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, 2000, POS Ready 2009, Embedded System 2009, CE 5.0/6.0, XP Embedded, 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.4 to 10.9
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Related Products

4 Port RS232 Mini PCI Express Serial Card w/ 16650 UART
MPEX4S552
4 Port RS232 Mini PCI Express Serial Card w/ 16650 UART

Add Four RS232 Serial Ports to an Embedded System through a mini PCI Express Slot

122,99 € exc VAT
132,83 € inc VAT
24in Internal USB Motherboard Header to 2 Port Serial RS232 Adapter
ICUSB232INT2
24in Internal USB Motherboard Header to 2 Port Serial RS232 Adapter

Add two RS232 serial ports to any system with an available USB motherboard header

65,99 € exc VAT
71,27 € inc VAT
24in Internal USB Motherboard Header to Serial RS232 Adapter
ICUSB232INT1
24in Internal USB Motherboard Header to Serial RS232 Adapter

Add an RS232 serial port to any system with an available USB motherboard header

32,99 € exc VAT
35,63 € inc VAT
Low Profile PCI Express Serial Card w/ 16950 UART, Native PCIe Chipset
PEX1S952LP
1 Port Low Profile Native PCI Express Serial Card w/ 16950

Add 1 high-speed serial RS-232 port to any PC with a PCI Express slot

62,99 € exc VAT
68,03 € inc VAT
2 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART
PEX2S952LP
2 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

49,99 € exc VAT
53,99 € inc VAT

Accessories