StarTech.com

USB-C to Serial Adapter

Connect an RS232 (DB9) peripheral to your USB-C device

Product ID: ICUSB232C

  • USB-C to straight-through RS232 DB9 serial adapter
  • High-speed 921.6Kbps baud rate
  • Compatible with Windows®, macOS® and Linux
  • USB-powered - no external power adapter required
30,99 € EUR exc VAT
33,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB-C
Chipset ID Prolific - PL2303RA
Industry Standards USB 1.1/2.0 RS232
Interface Serial
Port Style Cable Adapters
Ports 1
Performance
Data Bits 5, 6, 7, 8
FIFO 512 Bytes
Flow Control None, Xon/Xoff, RTS/CTS, DTR/DSR
Max Baud Rate 921.6 Kbps
MTBF 30,000 Hours
Parity Odd, Even, Mark, Space, or None Parity Modes
Serial Protocol RS-232
Stop Bits 1, 1.5, 2
Connector(s)
Connector Type(s) 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
1 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 7, 8.1, 10
Windows Server® 2008 R2, 2012 R2, 2016, 2019
Mac OS® 10.11 and 10.15
Linux 2.6.x to 4.4.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements One available USB-C port
Power
Power Source USB-Powered
Environmental
Humidity 0~65% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Physical Characteristics
Product Height 1.5 cm [0.6 in]
Product Length 43 cm [16.9 in]
Product Width 30 mm [1.2 in]
Weight of Product 36 g [1.3 oz]
Packaging Information
Package Height 0.1 mm [0 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 52 g [1.8 oz]
What's in the Box
Included in Package 1 - serial adapter cable
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8.1, 10
Windows Server® 2008 R2, 2012 R2, 2016, 2019
Mac OS® 10.11 and 10.15
Linux 2.6.x to 4.4.x LTS Versions only

Certifications

Related Products

USB-C to Serial Adapter with COM Retention
ICUSB232PROC
USB-C to Serial Adapter with COM Retention

Add a serial port with this USB C to serial with COM port retention

34,99 € exc VAT
37,79 € inc VAT
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232V2
1 Port USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

18,99 € exc VAT
20,51 € inc VAT
FTDI USB to Serial Null Modem DCE Adapter Cable
ICUSB232FTN
1 Port USB to Null Modem RS232 DB9 Serial DCE Adapter Cable with FTDI

Add a Null Modem RS232 serial port to your laptop or desktop computer through USB

30,99 € exc VAT
33,47 € inc VAT
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2321F
1 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add an RS232 serial port with COM retention to your laptop or desktop computer through USB

28,99 € exc VAT
31,31 € inc VAT
3ft USB to RS232 DB9 Serial Adapter Cable - M/M
ICUSB232SM3
3ft USB to RS232 DB9 Serial Adapter Cable - M/M

Add an RS232 serial port to your laptop or desktop computer through USB

27,99 € exc VAT
30,23 € inc VAT
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2322X
2 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 2 serial RS-232 ports to any laptop or computer with a USB port

55,99 € exc VAT
60,47 € inc VAT
1 Port Professional USB to Serial Adapter Cable with COM Retention
ICUSB2321X
1 Port Professional USB to Serial Adapter Cable with COM Retention

Add one serial RS-232 port with com retention to any laptop or computer with a USB port

39,99 € exc VAT
43,19 € inc VAT
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention
ICUSB2322F
2 Port FTDI USB to Serial RS232 Adapter Cable with COM Retention

Add two RS232 serial ports with COM retention to your laptop or desktop computer through USB

61,99 € exc VAT
66,95 € inc VAT
8 Port USB to RS232 Serial DB9 Adapter Hub
ICUSB2328
8 Port USB to RS232 Serial DB9 Adapter Hub

Add eight RS232 serial ports to any notebook or desktop computer using a single USB port

251,99 € exc VAT
272,15 € inc VAT
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention
ICUSB2324X
4 Port Wall Mountable USB to Serial Adapter Hub with COM Retention

Add 4 serial RS-232 ports to any laptop or computer with a USB port

123,99 € exc VAT
133,91 € inc VAT

Accessories