StarTech.com
Discontinued

ExpressCard 34mm to 54mm Stabilizer Adapter - 3 Pack

Enables 34mm ExpressCards to stay safely seated in 54mm ExpressCard slots

Product ID: ECBRACKET

  • Compatible with most 34mm ExpressCard
  • Lightweight plastic construction
0,00 € EUR exc VAT
0,00 € EUR inc VAT

Overview

Our ExpressCard 34mm to 54mm Stabilizer Adapter helps prevent side to side movement of a 34mm ExpressCard, while the card is connected to a 54mm ExpressCard slot.

The adapter helps eliminate damage to the card interface that could occur as a result of friction.

The ExpressCard 34/54 stabilizer can be attached to almost any 34mm ExpressCard to provide added stability and security for your card adapter.

The ExpressCard 34 stabilizer comes in a package of three, so you won't need to swap adapters when using different EC cards.

The StarTech.com Advantage

  • Easily clips onto most 34mm ExpressCards and provides stability inside 54mm ExpressCard slots
  • Backed by a StarTech.com 2-year warranty

Applications

Stabilize a 34mm ExpressCard in a 54mm slot that regularly has cables plugged/unplugged from it

Stabilize a 34mm card in a 54mm slot that doesn't firmly hold 34mm cards

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Physical Characteristics
Color Black
Product Height 22 mm [0.9 in]
Product Length 50 mm [2 in]
Product Weight 2.3 g [0.1 oz]
Product Width 4.7 mm [0.2 in]
Packaging Information
Package Quantity 3
Shipping (Package) Weight 6.8 g [0.2 oz]
What's in the Box
Included in Package 3 - 34mm to 54mm Bracket

Certifications

Accessories