Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Discontinued - PCI Express Riser Card x1 Left Slot Adapter 1U with Flexible Cable

Product ID: PEX1RISERF

Discontinued

Install a x1 PCI Express card away from the motherboard in a rack-mount chassis

Features
  • Designed to fit most 1U or larger server chassis' with riser card support

  • Shielded 7 cm flex cable

  • Complete pass through design supports the latest PCI Express speeds

Available in
0,00 € exc VAT
0,00 € inc VAT

ID: PEX1RISERF

For more products like this please visit our European online store today!

The PEX1RISERF x1 to x1 PCI Express Riser Card (with flexible cable) allows for installation of a x1 PCI Express (PCIe) card into a 1U rack mount or small form form factor chassis that doesn't offer direct mounting to the motherboard.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • The flex cable allows installation into almost any rack mount chassis up to the full PCIe (x1) host connection speed
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Supports any operating system.
No additional drivers or software required.

Applications
  • Upgrade a rack mount chassis with additional IO capabilities, such as a storage controller, serial ports, USB, networking, etc.
  • Add dedicated graphics capabilities to a rack mount chassis
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
1 - PCI Express x1 Slot Female
Software
OS Compatibility Operating System independent
Special Notes / Requirements
System and Cable Requirements Rack mount server chassis with available PCI Express expansion slot
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Cable Length 70 mm [2.8 in]
Product Height 15 mm [0.6 in]
Product Length 179 mm [7 in]
Product Weight 30 g [1.1 oz]
Product Width 100 mm [3.9 in]
Packaging Information
Shipping (Package) Weight 90 g [3.2 oz]
What's in the Box
Included in Package 1 - PCI Express Riser Card
1 - Instruction Manual
PCI Express Riser Card x8 Left Slot Adapter 1U with Flexible Cable
PEX8RISERF

PCI Express Riser Card x8 Left Slot Adapter 1U with Flexible Cable

Install a x8/x4/x1 PCI Express card away from the motherboard in a rack-mount chassis

54,99 € exc VAT
59,39 € inc VAT

* Product appearance and specifications are subject to change without notice.