Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comPCI Express to PCI Adapter Card
Install half-height/low profile PCI interface cards in a standard PCI Express expansion slot
Product ID: PEX1PCI1
- Innovative bracket design adapts and secures the existing half-height/low profile bracket of the PCI Card
- PCI Express base spec 1.0a compliant for up to 250MBps of available bandwidth
- LP4 Power Connector Included for Universal Voltage PCI Cards (3.3V/5V)
- Compliant with PCI Express to PCI/PCI-X Bridge spec 1.0
- No driver or software installation
Not Available
May be in stock with partners
From a Partner
Support
Overview
This PCIe to PCI Adapter Card lets you use low profile PCI expansion cards in a server or desktop motherboard PCI Express slot. Compliant with PCI Express Specification 1.0a and PCI Specification 2.2, the adapter card connects through a PCIe 1x slot to provide a low profile PCI slot in its place. A spare full size bracket for PCI Express card is also included for use in larger desktop or server PCI Express slots.
A versatile solution, the adapter card converts PCIe to PCI or PCI-X; a built-on LP4 power connector links the card to the computer power supply, allowing you to install universal voltage PCI cards (3.3V/5V).
The adapter card offers an economical solution that lets you extend the usability of older or extra PCI Bus cards in newer PCIe capable systems.
To ensure suitable installation in any low profile server or desktop computer, the PCIe/PCI adapter features an innovative bracket design that adapts and secures the low profile PCI or PCI-X card into the converted slot.
The StarTech.com Advantage
- The unique bracket design allows a low profile/half-height PCI card to work seamlessly in a PCI Express-based expansion slot
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
Use older PCI-based cards on new PCI Express-enabled computer systems
Install a low profile/half-height PCI card into a full profile PCI Express system
Industrial and legacy PCI cards may be hard to find or too costly to replace
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V930807 | |
UPC Code | 065030834629 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | PCI Express | |
Card Type | Standard Profile | |
Chipset ID | Pericom - PI7C9X111SL | |
Interface | PCI / PCI-X (5 / 3.3V) | |
Connector(s) | ||
Connector Type(s) | 1 - PCI Express x1 Male | |
Internal Ports | 1 - LP4 (4 pin, Molex Large Drive Power) Male | |
1 - PCI (5V, 32-bit) Slot Female | ||
Software | ||
OS Compatibility | OS Independent; No additional drivers or software required | |
Special Notes / Requirements | ||
System and Cable Requirements | The PEX1PCI1 is not compatible with 32-bit 3.3V PCI cards. It is compatible with 5V or universal 3.3V/5V PCI cards only. | |
Environmental | ||
Operating Temperature | 0°C to 85°C (32°F to 185°F) | |
Physical Characteristics | ||
Product Height | 20 mm [0.8 in] | |
Product Length | 135 mm [5.3 in] | |
Product Weight | 52 g [1.8 oz] | |
Product Width | 70 mm [2.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 140 g [4.9 oz] | |
What's in the Box | ||
Included in Package | 1 - PCI Express to PCI Card | |
1 - Spare Full Profile Bracket | ||
1 - Instruction Manual |
Product Support
Drivers & Downloads
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+