Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

XGI Volari Z7 16 MB PCI VGA Video Adapter Card

Product ID: PCIVGAV7

Add high quality VGA video to your server, POS system or PC through a PCI expansion slot

Features
  • Compliant with PCI 2.2 (33/66 MHz)

  • Maximum 2D Resolution for 32-bit (1280x1024 @60Hz) and 16-bit (1600x1200 @ 75Hz)

  • Maximum color depth up to 16.7M colors output

Available in
72,99 € EUR exc VAT
78,83 € inc VAT

ID: PCIVGAV7

For more products like this please visit our European online store today!

The PCIVGAV7 16 MB PCI VGA Video Card is the ideal addition to servers, thin clients, POS systems and Industrial PC systems that require a cost-effective, yet high quality graphics solution. The video card's low power consumption design eliminates the need for fan/heatsink video card cooling, making this card the ideal solution for embedded and critical environment applications.

Based on the highly optimized memory Architecture of the efficient XGi Volari™ Z7 chipset, the PCIVGAV7 PCI VGA Video Card supports color depths of up to 16.7 Million colors, and supports 2D Resolutions of up to 1280x1024 @60Hz (32-bit) and 1600x1200 @ 75Hz (16-bit).

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Low power consumption (2W) does away with the need for additional cooling
  • Extensive list of supported Operating Systems including Servers and Embedded ensures compatibility with almost any computer system
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows Vista/CE 4.2, 5.0/XP/2000/Server 2000, 2003
Solaris / NetWare / DOS
Linux Kernel 2.4.18 - 2.4.22 and 2.6+
Tested Distributions: Red Hat, Fedora, Mandrake, Suse Server, OpenSuse, FreeBSD and Debian

Applications
  • Provide enhanced graphic performance for today's demanding applications in server, POS or Industrial environments
  • Use as a replacement video card for a failed on-board output to avoid the cost and hassle of replacing the entire motherboard
  • Ideal for embedded or critical environment applications
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Chipset ID XGI - Volari Z7
Memory 16 MB DDR RAM
Ports 1
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 1 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility Windows Vista/CE 4.2, 5.0/XP/2000/Server 2000, 2003
Solaris / NetWare / DOS
Linux Kernel 2.4.18 - 2.4.22 and 2.6+
Tested Distributions: Red Hat, Fedora, Mandrake, Suse Server, OpenSuse, FreeBSD and Debian
Power
Power Consumption (In Watts) 1.4W
Environmental
Humidity 5 ~ 95% RH
Operating Temperature -10°C to 85°C (14°F to 185°F)
Storage Temperature -20°C to 90°C (-4°F to 194°F)
Physical Characteristics
Product Height 19 mm [0.7 in]
Product Length 120 mm [4.7 in]
Product Weight 66 g [2.3 oz]
Product Width 160 mm [6.3 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - PCI VGA Video Card
1 - Driver CD
1 - Instruction Manual
Coax VGA Extension Cable - HD15 M/F
MXT101HQ10

10 ft Coax High Resolution VGA Monitor Extension Cable - HD15 M/F

Extend your VGA monitor connections by 10ft

14,99 € exc VAT
16,19 € inc VAT

Frequently Asked Questions

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.