StarTech.com

USB Stereo Audio Adapter External Sound Card with SPDIF Digital Audio and Stereo Mic

Add an SPDIF digital audio output and standard 3.5mm audio/microphone connections to your system through USB

Product ID: ICUSBAUDIO2D

  • 96KHz / 24-bit Hi-Fi USB Audio
  • S/PDIF digital output with AC3 (Dolby Digital) and DTS pass-through support
  • 5.1 Surround Sound supported (Windows® only)
View More
  • 3.5mm headphone/microphone ports
  • 4 position TRRS headset with Mic supported
  • Hardware volume knob and Bass/Treble boost EQ switch
  • LED sample rate indicators
  • 16in attached USB cable
41,99 € EUR exc VAT
45,35 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID Cmedia CM6533
Performance
Audio Specifications 96 KHz / 24-bit Sample Rate

Approx 91dB SNR (A-weighting)

16-100ohm Headphone Drive Ability
Connector(s)
Connector Type(s) 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - 3.5 mm Mini-Jack (4 Position) Female
1 - 3.5mm Mini-Toslink (SPDIF, Optical) Female
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.8
Special Notes / Requirements
Note 5.1 surround sound output is supported in Windows only
Microphone is stereo only.
System and Cable Requirements Available USB Port
Indicators
LED Indicators 1 - Power
3 - Playback / Recording sample rate
Power
Power Source USB-Powered
Environmental
Humidity 10~90% RH (Non-Condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Cable Length 406.5 mm [16 in]
Color Black
Material Plastic
Product Height 1.6 cm [0.6 in]
Product Length 47 mm [1.9 in]
Product Width 46 mm [1.8 in]
Weight of Product 33 g [1.2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.3 cm [5.6 in]
Package Width 17.3 cm [6.8 in]
Shipping (Package) Weight 106 g [3.7 oz]
What's in the Box
Included in Package 1 - USB Stereo Audio Adapter
1 - Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.6 to 10.8

Certifications

Related Products

7.1 USB Audio Adapter External Sound Card with SPDIF Digital Audio
ICUSBAUDIO7D
7.1 USB Audio Adapter External Sound Card with SPDIF Digital Audio

Turn your laptop or desktop computer into a 7.1-channel home theater-ready sound system

45,99 € exc VAT
49,67 € inc VAT
Virtual 7.1 USB Stereo Audio Adapter External Sound Card
ICUSBAUDIO7
Virtual 7.1 USB Stereo Audio Adapter External Sound Card

Turn a USB port into a virtual 7.1 channel Sound Card

24,99 € exc VAT
26,99 € inc VAT
USB to Stereo Audio Adapter Converter
ICUSBAUDIO
USB to Stereo Audio Adapter Converter

Turn a USB port into a Stereo Sound Card

20,99 € exc VAT
22,67 € inc VAT
USB Stereo Audio Adapter External Sound Card
ICUSBAUDIOB
USB Stereo Audio Adapter External Sound Card

Add headphone and MIC audio connectors through USB

20,99 € exc VAT
22,67 € inc VAT