StarTech.com

7 Port PCI Express Low Profile High Speed USB 2.0 Adapter Card

Add six external and one internal high speed USB 2.0 ports to any PCIe compatible PC

Product ID: PEXUSB7LP

  • 6 external USB 2.0 ports and 1 internal USB 2.0 header
  • High Speed USB 2.0 compliant, with support for transfer rates up to 480Mbps
  • Backwards compatible with USB1.1/1.0 devices
View More
  • Up to 500mA of power per port with dedicated power supply input
  • Compliant with USB EHCI revision 0.95 and UHCI 1.1 specifications
  • Compliant with PCI Express revision 1.1 specification
  • Supports up to 127 USB devices (requires addition USB hubs)
  • Plug-and-Play and Hot-Swap compatible
  • Low/Full Profile installation brackets included
85,99 € EUR exc VAT
92,87 € EUR inc VAT

Overview

The PEXUSB7LP Low Profile PCIe USB 2.0 Adapter Card offers a cost-effective way to add seven USB 2.0 ports to a small form factor computer for enhanced versatility and performance.

The card adds 6 external USB 2.0 slots and 1 internal USB 2.0 header port, with support for high speed USB 2.0 data transfer rates of up to 480 Mbps; to help save time, this versatile PCIe USB card includes WHQL-certified drivers and easy plug and play installation.

Capable of adapting to virtually any PC case form factor, the low profile USB card includes a standard profile bracket for installation in full form factor cases.

The StarTech.com Advantage

  • Unique design layout allows for the maximum number of USB ports to be mounted to the external bracket, while still being able to fit both small form factor and full desktop systems
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support

Applications

Add 7 additional USB 2.0 ports to small/slim form factor computer system

Add an internal USB 2.0 header for use with internal/front-bay mounted USB peripherals

Maximize the number of available USB 2.0 ports on a computer system

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID VIA/VLI - VT6212
Interface USB 2.0
Ports 7
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 6 - USB Type-A (4 pin) USB 2.0 Female
Internal Ports 1 - IDC (5 pin, Motherboard Header) Male
1 - SP4 (4 pin, Small Drive Power) Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.6 to 10.10
Linux 3.5.x to 4.11.x LTS versions only
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Product Height 18 mm [0.7 in]
Product Length 91 mm [3.6 in]
Product Weight 53 g [1.9 oz]
Product Width 64 mm [2.5 in]
Packaging Information
Shipping (Package) Weight 120 g [4.2 oz]
What's in the Box
Included in Package 1 - PCI Express USB 2.0 Card
1 - Full Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.6 to 10.10
Linux 3.5.x to 4.11.x LTS versions only

Certifications

Related Products

4 Port PCI Express Low Profile High Speed USB Card
PEXUSB4DP
4 Port PCI Express Low Profile High Speed USB Card

Add 4 USB 2.0 ports to your low profile/small form factor computer through a PCI Express expansion slot

47,99 € exc VAT
51,83 € inc VAT

Accessories