StarTech.com

4-Port USB 3.0 Hub - 4x USB-A with Individual On/Off Switches

Portable USB 3.0 to USB Hub | Bus-Powered | USB 3.1 Gen 1

Product ID: HB30A4AIB

  • Add four USB 3.0 (Type-A) ports to your Mac, Windows®, Linux® or other laptop with this USB 3.0 hub
  • Save power with On/Off power switches for each USB port
  • USB bus-powered, with no external powered required
View More
  • Compact, portable design with attached cable (9.8 in./25 cm)
  • Save time with plug-and-play installation
40,99 € EUR exc VAT
44,27 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL817
Fast-Charge Port(s) No
Industry Standards USB 3.1 Gen 1 (USB 3.0) - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 4
USB-C Device Port(s) No
USB-C Host Connection No
Performance
Maximum Data Transfer Rate 5 Gbps
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 4 - USB Type-A (9 pin) USB 3.0 Female
1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
System and Cable Requirements Available USB Type-A port - USB 3.0 (5Gbps)
The total available power output of the HB30A4AIB is based on the available input power and is shared between all downstream facing ports.
Indicators
LED Indicators 4 - Port Power
Power
Power Source USB-Powered
Environmental
Humidity 20~80% RH (Non-condensing)
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 250 mm [9.8 in]
Enclosure Type Plastic
Form Factor Compact
Product Height 1.9 cm [0.8 in]
Product Length 85 mm [3.3 in]
Product Width 34.9 mm [1.4 in]
Weight of Product 43 g [1.5 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.2 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 107 g [3.8 oz]
What's in the Box
Included in Package 1 - hub
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered
HB30C4AB
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

42,99 € exc VAT
46,43 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
47,51 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3A1GEA
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one GbE port

53,99 € exc VAT
58,31 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
84,23 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - White
HB30C3A1CFBW
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - White

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

41,99 € exc VAT
45,35 € inc VAT
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0
HB30C5A2CST
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

101,99 € exc VAT
110,15 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
92,87 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

45,99 € exc VAT
49,67 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3APDW
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

43,99 € exc VAT
47,51 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
71,27 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet and Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3AGEPD
3-Port USB-C Hub with Gigabit Ethernet and Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn a laptop USB-C port into three USB Type-A ports (5Gbps) and one GbE port, plus power and charge your laptop

75,99 € exc VAT
82,07 € inc VAT
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White
HB30C4ABW
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

44,99 € exc VAT
48,59 € inc VAT
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C4AFS
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn your laptop’s USB Type-C port into four USB Type-A charge-and-sync ports (5Gbps)

52,99 € exc VAT
57,23 € inc VAT
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub
HB30C4AFPD
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub

Turn a USB Type-C™ port on your laptop into four USB Type-A ports (5Gbps), plus power and charge your laptop

57,99 € exc VAT
62,63 € inc VAT

Accessories