Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub
Product ID: HB30C3A1CST
- Flexible mounting options, with the included desktop or wall-mount bracket
- Connect one USB-C device and three USB-A devices to a single USB-C port on your computer
- Supports USB Battery Charging Specification 1.2 and delivers up to 2.4 amps through the USB-A charge port
- USB-A ports are backward compatible with older USB 2.0 and 1.1 devices
- Industrial, metal enclosure
- Integrated physical On/Off power button
- Supports easy plug-and-play installation, hot-swapping or hot-plugging
- All ports are compliant with USB 3.0 and data rates up to 5Gbps
Not Available
May be in stock with partners
From a Partner
Support
Overview
This USB-C™ hub turns your laptop or desktop USB Type-C™ port into two standard USB-A ports, one USB-A fast-charge port, and one USB-C port. You can also extend the range of your USB devices by using this hub as a mid-point repeater.
Connect more devices quickly and easily
The 4-port hub is designed for easy port access when the hub is mounted or sitting on your desk. The hub ports are spaced with enough room between them to easily plug or unplug your USB devices, without having to disconnect other devices from neighboring ports.
With extra USB 3.0 ports, you can increase productivity and connect more devices to your computer, or simply avoid the hassle of swapping connected devices on your port-limited laptop. The hub lets you extend the life of your current USB 3.0 devices while also taking advantage of newer USB-C devices.
It’s perfect for IT professionals or anyone who needs to plug and unplug their devices regularly.
Enjoy mounted or desktop convenience
This hub is the perfect accessory for a laptop or desktop workstation, with a rugged metal housing that can withstand the wear and tear of daily use.
With the included wall-mount bracket, you can attach the hub to a surface such as a desktop or a wall, to best suit your needs.
Charge-and-sync your mobile devices
With the available fast-charge port, the hub helps to ensure that your tablet or smartphone are charged and ready to use when you need them. You can also sync and access your device while it's charging. The USB-A charge port supports USB Battery Charging Specification 1.2 and delivers up to 2.4 amps of power, so you can charge your mobile device faster than traditional USB ports allow.
The HB30C3A1CST is backed by a 2-year StarTech.com warranty and free lifetime technical support.
Applications
Installation in locations where USB 3.0 ports need to be securely mounted to a surface, such as on a wall or under a desk
Upgrade and expand the connection capabilities of your MacBook, Ultrabook™, laptop, or desktop
Deploy in hot-desk environments to provide USB hub access for multiple devices
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V934193 | |
UPC Code | 065030867900 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | USB 3.0 | |
Chipset ID | Realtek - RTS5411 | |
Fast-Charge Port(s) | Yes | |
Industry Standards | USB Battery Charging Specification Rev. 1.2 USB-A charging port delivers up to 2.4 amps of power USB 3.0 - Backward compatible with USB 2.0 and 1.1 |
|
Interface | USB 3.0 | |
Ports | 4 | |
USB-C Device Port(s) | Yes | |
USB-C Host Connection | Yes | |
Performance | ||
Maximum Data Transfer Rate | 5 Gbps | |
Type and Rate | USB 3.0 - 5 Gbit/s | |
Connector(s) | ||
Connector Type(s) | 2 - USB Type-A (9 pin) USB 3.0 Female | |
1 - USB Type-C (24 pin) USB 3.0 Female | ||
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female | ||
1 - USB Type-B (9 pin) USB 3.0 Female | ||
Software | ||
OS Compatibility | OS Independent; No additional drivers or software required | |
Special Notes / Requirements | ||
Note | The USB Type-C port is data only. USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps. The hub does not support DP Alt Mode or USB Power Delivery. |
|
System and Cable Requirements | Available USB Type-C port - USB 3.0 (5Gbps) | |
Indicators | ||
LED Indicators | 1 - Power | |
4 - Hub Port Connection | ||
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.6 A | |
Input Voltage | 100 ~ 240 AC | |
Output Current | 2A | |
Output Voltage | 12 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 24 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 20~80% RH | |
Operating Temperature | 5°C to 35°C (41°F to 95°F) | |
Storage Temperature | -20°C to 50°C (-4°F to 122°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Aluminum | |
Form Factor | Desktop | |
Product Height | 26 mm [1 in] | |
Product Length | 100 mm [3.9 in] | |
Product Weight | 137 g [4.8 oz] | |
Product Width | 60 mm [2.4 in] | |
Packaging Information | ||
Shipping (Package) Weight | 521 g [18.4 oz] | |
What's in the Box | ||
Included in Package | 1 - USB-C hub | |
1 - universal power adapter (NA/JP, UK, EU, ANZ) | ||
1 - USB-C to USB-B cable | ||
2 - rubber feet | ||
2 - mounting brackets | ||
4 - mounting screws | ||
1 - quick-start guide |
Related Products
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White
Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White
Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0
Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub
Accessories
USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)
Connect USB 3.0 USB-A devices to a USB hub or to your computer
USB-C to USB-B Cable - M/M - 2 m (6 ft.) - USB 3.0
Connect USB 3.0 USB-B devices to your USB Type-C or Thunderbolt 3 computer
USB-C Cable with Power Delivery (3A) - M/M - 2 m (6 ft.) - USB 3.0 - USB-IF Certified
Charge, sync and power your USB Type-C devices
USB to USB-C Cable - M/M - 1 m (3 ft.) - USB 3.0 - USB-A to USB-C
Connect your USB Type-C devices to your computer
Product Support
Drivers & Downloads
Frequently Asked Questions
Before You Buy
It is possible to use some USB hubs without a power supply, however, doing so may prevent the USB hub or certain high-power USB peripherals from operating. It is always recommended to use an included power supply with a USB hub when possible.
When a power adapter is not used on a hub that comes with a power adapter, power is drawn from the USB port on the computer and then divided between the ports on the hub. This reduces the power delivery to individual ports and high-powered USB peripherals, such as external hard drives, may not start.
On USB hubs that can use a power adapter, more power can be supplied to USB ports than what is possible with a single USB port.
If your USB peripherals require power adapters, they probably do not require power from the USB port and can be used on a USB hub without a power adapter. With USB peripherals that use power adapters, the USB ports on the hub are only used for data transfer and do not draw power from the hub.
USB peripherals that require low power (for example, keyboards and mice) can be used on hubs without a power adapter, in conjunction with other low-power USB peripherals. In this case, power is drawn from the computer's USB port, as described above.
Copy Link
Was this information helpful? Yes No
USB-C is a type of USB connector that is capable of supporting the following:
- Data transfer speeds up to 10Gbps, if you use USB 3.1.
- Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
- Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).
If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.
Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a USB hub, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
USB A-to-B cable
-
Computer USB port
-
USB peripheral(s)
To test your setup components, try the following:
-
Use the USB cable and USB peripheral(s) in another setup to see if the problem is with the components or the setup.
-
Use a different USB cable, USB port, and USB peripheral in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the hub, make sure that you do the following:
-
If a power adapter is included, provide power to the USB hub.
-
Attach a USB peripheral. The USB hub will not appear in any hardware listings on your system, but USB devices do appear when they are connected.
-
Install the drivers for the USB peripheral.
-
Install the latest drivers for the USB controller and motherboard chipset.
Note: No drivers or software are required for the USB hub to work with your operating system. The USB hub works independently of software and works with any operating system.
When testing your USB peripherals, make sure that you do the following:
-
If required, attach external power.
-
Confirm that the peripheral works on a standard USB port.
If the USB peripheral(s) can be detected on a standard USB port and not on the hub, do the following:
-
Use a new USB A-to-B cable.
-
Test your setup using basic USB peripherals, such as a keyboard or mouse.
-
Test using another USB port.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+