StarTech.com

Thunderbolt 3 USB 3.1 Multi-Channel Hub Controller - 4 Port 10G/5G

High Speed USB Hub | 4x Dedicated Independent Ports | 3x USB-A 1x USB-C

Product ID: TB33A1C

  • Multi-channel USB 3.1 hub controller with independent, dedicated ports sharing 20Gbps bandwidth
  • Connect up to four high-performance USB devices with one USB-A (10Gbps), one USB-C (10Gbps) and two USB-A (5Gbps) ports
  • Charge your smartphone using the always-on USB-A fast-charge port
View More
  • Additional Thunderbolt 3 port for daisy-chaining up to six Thunderbolt 3 devices
  • Included power adapter ensures your connected devices are fully powered and operational
303,99 € EUR exc VAT
328,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type Thunderbolt 3
USB 3.1 Gen 2
USB 3.1 Gen 1
Chipset ID Intel - Alpine Ridge JHL6540
ASMedia - ASM1042A
ASMedia - ASM1142
Fast-Charge Port(s) No
Industry Standards Thunderbolt 3
USB Battery Charging Specification Rev. 1.2
Universal Serial Bus 3.1 Specifications Revision 1.0
Universal Serial Bus Specification Revision 2.0
Extensible Host Controller Interface Specification revision 1.1
USB Attached SCSI Protocol Revision 1.0
Ports 4
USB-C Device Port(s) Yes
USB-C Host Connection No
Performance
Maximum Data Transfer Rate Aggregate Bandwidth 20Gbit/s
MTBF 1,936,146 hours
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
USB 3.1 Gen 1 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Female
2 - USB Type-A (9 pin) USB 3.0 Female
1 - USB 3.1 USB Type-A (9 pin, Gen 2, 10 Gbps) Female
1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.3
Special Notes / Requirements
Note When connecting a display to the Thunderbolt 3 USB-C port, a USB-C video adapter might be required depending on the input of your display.
Secondary Thunderbolt 3 port can also be used to connect USB 3.1 (10Gbps) USB-Type C devices, such as USB 3.1 Storage Enclosure or Hubs. Backwards compatible with USB 3.1 Gen 1 (USB 3.0), and USB 2.0.
USB 3.1 Gen 1 is also known as USB 3.0; this connectivity standard offers speeds up to 5Gbps. USB 3.1 Gen 2 offers speeds up to 10Gbps.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Your laptop's Thunderbolt 3 port must support USB Power Delivery 2.0 in order to power and charge your laptop.
Power
Center Tip Polarity Positive
Input Current 1.8 A
Input Voltage 100 - 240 AC
Output Current 3.25 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 65W
Power Delivery 15W
Power Source AC Adapter Included
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 50 cm [19.7 in]
Color Silver & Black
Enclosure Type Aluminum
Form Factor Desktop
Product Height 2.4 cm [0.9 in]
Product Length 14.8 cm [5.8 in]
Product Width 74 mm [2.9 in]
Weight of Product 200 g [7.1 oz]
Packaging Information
Package Height 11.6 cm [4.6 in]
Package Length 28.5 cm [11.2 in]
Package Width 18.5 cm [7.3 in]
Shipping (Package) Weight 1.6 kg [3.4 lb]
What's in the Box
Included in Package 1 - Thunderbolt 3 controller
1 - Thunderbolt 3 Cable (50 cm)
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.3

Certifications

Related Products

Thunderbolt 3 PCIe Expansion Chassis with DisplayPort - PCIe x16
TB31PCIEX16
Thunderbolt 3 PCIe Expansion Chassis with DisplayPort - PCIe x16

Add an external PCIe (PCI Express 3.0) x16 slot and a DisplayPort connection to your Thunderbolt 3 equipped MacBook or laptop

411,99 € exc VAT
444,95 € inc VAT
Thunderbolt 3 to Thunderbolt Adapter - Windows and Mac
TBT3TBTADAP
Thunderbolt 3 to Thunderbolt Adapter - Windows and Mac

Use first-generation Thunderbolt and Thunderbolt 2 devices with your new Thunderbolt 3 computer

112,99 € exc VAT
122,03 € inc VAT
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
131,75 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
75,59 € inc VAT
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Silver and White
DKT30CHPDW
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Silver and White

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible | TAA

113,99 € exc VAT
123,11 € inc VAT
Dual-Monitor USB-C Dock for Windows® - 2.5” SATA SSD/HDD Bay
MST30C2HDPPD
Dual-Monitor USB-C Dock for Windows® - 2.5” SATA SSD/HDD Bay

Laptop Docking Station | 60W PD | Dual DP | No Display Driver Setup | 3x USB 3.0

324,99 € exc VAT
350,99 € inc VAT
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports
MST30C2DPPD
Dual-Monitor USB-C Dock for Windows® - 4x USB 3.0 Ports

Laptop Docking Station | 60W PD | HDMI/DP | HDMI Cable | No Display Driver Setup

215,99 € exc VAT
233,27 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
47,51 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub
HB30C3APD
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

45,99 € exc VAT
49,67 € inc VAT
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub
HB30C4AFPD
4-Port USB-C Hub with Power Delivery - USB-C to 4x USB-A - USB 3.0 Hub

Turn a USB Type-C™ port on your laptop into four USB Type-A ports (5Gbps), plus power and charge your laptop

57,99 € exc VAT
62,63 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
71,27 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
84,23 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
92,87 € inc VAT

Accessories