StarTech.com

40x10mm Replacement Dual Ball Bearing Computer Case Fan w/ LP4

Add additional chassis cooling with a 40mm ball bearing fan

Product ID: FAN4X1LP4

  • Dual ball bearing design
  • Inline LP4 power connectors
6,99 € EUR exc VAT
7,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 2
Performance
Air Flow Rate 5.22 CFM
Fan RPM 5000
Noise Level 23 dBA
Connector(s)
Connector Type(s) 1 - LP4 (4 pin; Large Drive Power) Female
1 - LP4 (4 pin; Large Drive Power) Male
Power
Input Voltage 12 DC
Environmental
Operating Temperature -10 to 80
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 4 cm [1.6 in]
Product Length 40 mm [1.6 in]
Product Width 10 mm [0.4 in]
Weight of Product 21 g [0.7 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 11.5 cm [4.5 in]
Package Width 67 mm [2.6 in]
Shipping (Package) Weight 36 g [1.3 oz]
What's in the Box
Included in Package 1 - 4 cm Case Fan

Certifications