StarTech.com

80x25mm Dual Ball Bearing Computer Case Fan w/ TX3 Connector

Add additional chassis cooling with a 80mm ball bearing fan

Product ID: FANBOX2

  • Dual ball bearing design
  • 3-pin TX3 power connector
7,99 € EUR exc VAT
8,63 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Ball Bearing
Number of Conductors 3
Performance
Air Flow Rate 37.3 CFM
Fan RPM 3000
MTBF 56,609 hours
Noise Level 34 dBA
Connector(s)
Connector Type(s) 1 - Fan (3 pin, TX3) Female
Power
Input Current 0.16
Input Voltage 12 DC
Power Consumption (In Watts) 1.92W
Environmental
Operating Temperature -10 to 80
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 8 cm [3.1 in]
Product Length 80 mm [3.1 in]
Product Width 25 mm [1 in]
Weight of Product 70 g [2.5 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 14.2 cm [5.6 in]
Package Width 97 mm [3.8 in]
Shipping (Package) Weight 97 g [3.4 oz]
What's in the Box
Included in Package 1 - 8cm Case Fan
4 - Mounting Screws

Certifications

Related Products

92x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector
FANBOX92
92x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 92mm dual ball bearing fan

6,99 € exc VAT
7,55 € inc VAT
80x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector
FANBOX
80x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 80mm ball bearing fan

9,99 € exc VAT
10,79 € inc VAT
120x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector
FANBOX12
120x25mm Dual Ball Bearing Computer Case Fan w/ LP4 Connector

Add additional chassis cooling with a 120mm ball bearing fan

13,99 € exc VAT
15,11 € inc VAT

Accessories