StarTech.com

DC Power Adapter - 5V, 4A

Replace your lost or failed power adapter

Product ID: SVA5M4NEUA

  • Supports a range of devices that require 5 volt and 4 amps (or less) of power and a C-type barrel connector
  • Keep an extra power adapter on hand for your mission-critical devices
31,99 € EUR exc VAT
34,55 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Output Connectors 1 - C-Type Barrel (Inner Diameter: 1.7 mm, Outer Diameter: 4.75 mm) Plug Output
Power
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 4A
Output Voltage 5 DC
Plug Type C
Physical Characteristics
Cable Length 1490 mm [58.7 in]
Product Height 3.9 cm [1.5 in]
Product Length 80 mm [3.1 in]
Product Width 45 mm [1.8 in]
Weight of Product 158 g [5.6 oz]
Packaging Information
Package Height 22 cm [8.7 in]
Package Length 60 mm [2.4 in]
Package Width 12.4 cm [4.9 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - universal power adapter (NA/JP, EU, UK, AU)

Certifications

Accessories