StarTech.com

DC Power Adapter - 5V, 2A

Replace your lost or failed power adapter

Product ID: SVA5H2NEUA

  • Supports a range of devices that require 5 volt and 2 amps (or less) of power and an H-type barrel connector
  • Reduces downtime in the event of a failure, by keeping a spare power adapter on-hand
24,99 € EUR exc VAT
26,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Power
Center Tip Polarity Positive
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type H
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Physical Characteristics
Product Height 6.5 cm [2.5 in]
Product Length 1.3 m [4.3 ft]
Product Width 39 mm [1.5 in]
Weight of Product 100 g [3.5 oz]
Packaging Information
Package Height 58 mm [2.3 in]
Package Length 10.3 cm [4.1 in]
Package Width 87 mm [3.4 in]
Shipping (Package) Weight 178 g [6.3 oz]
What's in the Box
Included in Package 1 - universal power adapter (NA/JP, EU, UK, AU)

Certifications

Related Products

DC Power Adapter - 12V, 6.5A
SVA12DN4NEUA
DC Power Adapter - 12V, 6.5A

Replace your lost or failed power adapter

73,99 € exc VAT
79,91 € inc VAT
12V DC 1.5A Universal Power Adapter
IM12D1500P
12V DC 1.5A Universal Power Adapter

Replace your 12V DC (1.5 Amp) power cable, with a reliable connection

21,99 € exc VAT
23,75 € inc VAT

Accessories