StarTech.com

DC Power Adapter - 12V, 6.5A

Replace your lost or failed power adapter

Product ID: SVA12DN4NEUA

  • Supports a range of devices that require 12 volt and 6.5 amps (or less) of power and a DIN-type barrel connector
  • Reduces downtime in the event of a failure, by keeping a spare power adapter on-hand
73,99 € EUR exc VAT
79,91 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Power
Input Voltage 100 - 240 AC
Output Current 6.5 A
Output Voltage 12V DC
Plug Type 4-pin DIN
Power Consumption (In Watts) 78
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 % RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Product Height 3.4 cm [1.3 in]
Product Length 13 cm [5.1 in]
Product Width 57 mm [2.2 in]
Weight of Product 378 g [13.3 oz]
Packaging Information
Package Height 10.3 cm [4.1 in]
Package Length 17.5 cm [6.9 in]
Package Width 13.7 cm [5.4 in]
Shipping (Package) Weight 1 kg [2.2 lb]
What's in the Box
Included in Package 1 - universal power adapter (NA/JP, EU, UK, AU)
On-Screen Display No

Certifications

Related Products

12V DC 1.5A Universal Power Adapter
IM12D1500P
12V DC 1.5A Universal Power Adapter

Replace your 12V DC (1.5 Amp) power cable, with a reliable connection

21,99 € exc VAT
23,75 € inc VAT
DC Power Adapter - 5V, 2A
SVA5H2NEUA
DC Power Adapter - 5V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
26,99 € inc VAT
DC Power Adapter - 12V, 2A
SVA12M2NEUA
DC Power Adapter - 12V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
26,99 € inc VAT
DC Power Adapter - 5V, 4A
SVA5M4NEUA
DC Power Adapter - 5V, 4A

Replace your lost or failed power adapter

31,99 € exc VAT
34,55 € inc VAT

Accessories