StarTech.com

2.5in and 3.5in 40 Pin Male IDE to SATA Adapter Converter

Connect your SATA drive to an IDE motherboard

Product ID: IDE2SAT

  • Connect a SATA device to an IDE/ATA motherboard or controller card
  • Complete hardware solution; no software required
  • Support for 48-bit Logical Block Addressing (LBA)
View More
  • Compliant with SATA revision 1.0 specification
  • Compatible with Ultra ATA 133 specification
22,99 € EUR exc VAT
24,83 € EUR inc VAT

Overview

This IDE/ATAPI to SATA adapter lets you connect a SATA drive to a motherboard IDE/ATA 33/66/100/133 port.

The IDE/SATA adapter offers a cost-effective solution for bridging the gap between a newer SATA drive and older motherboard designs, allowing you to connected newer SATA drives to a older IDE motherboard port and in turn eliminating the need to upgrade the motherboard for the sake of compatibility with the drives.

Saving time and hassle, the IDE to SATA adapter can be connected through simple plug and play installation and is backed by StarTech.com's Lifetime Warranty and free lifetime technical support.

The StarTech.com Advantage

  • Connect a SATA drive to an IDE system without having to install any special drivers or software
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support

Applications

An internal solution for connecting your SATA hard drive to a motherboard supporting an IDE interface.

Ideal for use with older motherboards that do not support SATA.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Chipset ID Marvell - 88SA8052
Compatible Drive Types SATA
Drive Size 2.5in & 3.5in
Interface IDE
Performance
Maximum Data Transfer Rate 133MB/sec
RAID No
Connector(s)
Connector Type(s) 1 - IDE (40 Pin, EIDE/PATA) Male
1 - SATA Data & Power Combo (7+15 pin) Receptacle
1 - SP4 (4 pin, Small Drive Power) Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
System and Cable Requirements An IDE controller and ATA cable (not included).
Environmental
Humidity 15~90% RH
Operating Temperature 5°C to 50°C (40°F to 122°F)
Storage Temperature -25°C to 80°C (-13°F to 176°F)
Physical Characteristics
Enclosure Type Steel and Plastic
Product Height 23 mm [0.9 in]
Product Length 75.5 mm [3 in]
Product Weight 15 g [0.5 oz]
Product Width 20 mm [0.8 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - IDE to SATA adapter
1 - LP4 Molex to SP4 Power Cable
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5
USB2SATAIDE
USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5" SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

39,99 € exc VAT
43,19 € inc VAT
IDE to SATA Adapter Converter
PATA2SATA2
IDE to SATA Adapter Converter

Connect 2 SATA hard drives to an IDE motherboard or card

18,99 € exc VAT
20,51 € inc VAT
40 Pin Female IDE to SATA Adapter Converter
IDE2SAT25
40 Pin Female IDE to SATA Adapter Converter

Allows connection of a SATA device to an IDE motherboard or card

17,99 € exc VAT
19,43 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Note: For more information on how to detect an IDE hard drive, visit http://www.startech.com/faq/hard_drive_accessories_ide_detection.

Older IDE drives are not supported by current StarTech.com products. Typically, these drives were made earlier than the mid-to-late 1990s and are smaller than 1 Gigabyte in size.

There are a number of reasons that older IDE drives may not be detected, including the following:

  • The drive uses PIO (Programmed Input/Output) mode and not DMA (Direct Memory Access).

  • The drive is non-ATA or is using an ATA mode that predates the chipset's compatibility (usually older than ATA-4).

  • The sector size is not 512 bytes.

Unfortunately there is no workaround in these situations. An older system or an older IDE controller card must be used to access older IDE drives.

Troubleshooting

Note: If you are using an IDE hard drive 1 Gigabyte in size or smaller, refer to the following FAQ: http://www.startech.com/faq/hard_drive_accessories_minimum_ide_hard_drive_size

If you are unable to detect your IDE (PATA) drive using a StarTech.com product, you may need to change the jumper settings on your drive. The jumpers switch the drive between Master, Slave, and Cable Select for most drives. A jumper is a small plastic piece that slides on top of two pins to electrically short them together.

When it does not mention what IDE drive configuration is required or if there is only one drive in the setup, the drive should be configured as Master. If Master is not working, try using the drive in Cable Select.

There is no standard position for the jumpers on IDE drives. On some drives, the jumper diagram is on the label that is on the top of the drive. On other drives, there are markings on the circuit board for CS, MA, and SL, which means a jumper shorts the pins vertically in that position. For more information, refer to the documentation provided by the manufacturer.