StarTech.com
New

PCMCIA to Compact Flash Adapter

PC Card to Compact Flash Adapter | PCMCIA Type II Compliant | CompactFlash Type I

Product ID: CB2CFFCR

  • Plug and play for easy installation
  • Converts CompactFlash memory card type I to PCMCIA (type II) form factor
  • Easily swap between CompactFlash cards without disassembling your machine
21,99 € EUR exc VAT
23,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Maximum Data Transfer Rate 132 MB/s
Memory Media Type CF (Compact Flash I Card)
Connector(s)
Drive Connectors 1 - Compact Flash I Female
Host Connectors 1 - CardBus (PCMCIA) Male
Power
Power Source Bus Powered
Environmental
Operating Temperature -20°C to +85°C (-4°F to +185°F)
Storage Temperature -40°C to +85°C (-40°F to +185°F)
Physical Characteristics
Product Height 5.000
Product Length 8.5 cm [3.3 in]
Product Width 55.000
Weight of Product 22.000
Packaging Information
Package Height 30.000
Package Length 175.000
Package Width 142.000
Shipping (Package) Weight 86.000
What's in the Box
Included in Package 1 - PCMCIA to Compact Flash Adapter
1 - Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

40/44 Pin IDE to Compact Flash SSD Adapter
IDE2CF
40/44 Pin IDE to Compact Flash SSD Adapter

Connect a CompactFlash card to a 40 or 44-pin IDE host

19,99 € exc VAT
21,59 € inc VAT
USB 3.0 Multi Media Flash Memory Card Reader
FCREADHCU3
USB 3.0 Multi Media Flash Memory Card Reader

Add the Ability to Use Multiple Types of Flash Memory Cards, Including CompactFlash®, SecureDigital® and MemoryStick® Cards

37,99 € exc VAT
41,03 € inc VAT
USB 3.0 Card Reader/Writer for CFast 2.0 Cards
CFASTRWU3
USB 3.0 Card Reader/Writer for CFast 2.0 Cards

Quickly access or back up photos and video from your CFast 2.0 memory cards to your tablet, laptop, or computer

60,99 € exc VAT
65,87 € inc VAT
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF
35FCREADBK3
USB 2.0 Internal Multi-Card Reader / Writer - SD microSD CF

Add front panel access to 22 different types of flash memory cards

22,99 € exc VAT
24,83 € inc VAT