StarTech.com

USB 2.0 to SATA/IDE Combo Adapter for 2.5/3.5" SSD/HDD

Quickly and easily connect SATA and/or IDE hard drives through USB 2.0

Product ID: USB2SATAIDE

  • Built in connectors for both 2.5in and 3.5in SATA and IDE hard drives
  • LED indicators provide status and activity updates
  • High Speed USB 2.0 host interface, with support for transfer rates up to 480 Mbps
  • Compact, portable form factor
39,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JM20337
Compatible Drive Types SATA & IDE
Drive Size 2.5in & 3.5in
Performance
4Kn Support Yes
ATAPI Support Yes
Maximum Data Transfer Rate 480 Mbps
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Drive Connectors 1 - IDE (40 Pin, EIDE/PATA) Female
1 - IDE (44 Pin, EIDE/PATA, 2.5" HDD) Female
1 - LP4 (4 pin; Large Drive Power) Female
1 - SATA (7 pin, Data) Plug
1 - SATA Power (15 pin) Receptacle
Host Connectors 1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Backwards compatible with USB 1.1 standard, but not recommended due to slow transfer rate.

Rev. B marked units tested with 6TB 4Kn 7200 RPM drive in Mac OS 10.12 and Windows 10
Indicators
LED Indicators 1 - IDE Detect/Activity
1 - SATA Detect/Activity
1 - USB Link
Power
Input Current 1A
Input Voltage 100 - 240 AC
Output Current 2A
Output Voltage 12/5V DC
Plug Type Innovative
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 1.5 cm [0.6 in]
Product Length 70 mm [2.8 in]
Product Width 43 mm [1.7 in]
Weight of Product 51 g [1.8 oz]
Packaging Information
Package Height 53 mm [2.1 in]
Package Length 21.5 cm [8.5 in]
Package Width 14.9 cm [5.9 in]
Shipping (Package) Weight 410 g [14.5 oz]
What's in the Box
Included in Package 1 - USB 2.0 to SATA/IDE converter
1 - SATA data cable
1 - power adapter breakout cable
1 - universal power adapter (NA/JP, UK, EU, AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

SATA to USB Cable with UASP
USB3S2SAT3CB
SATA to USB Cable with UASP

SATA to USB Adapter Cable | SATA III 6Gbps | 2.5" SSD or HDD | USB 3.0 | Portable

15,99 € exc VAT
17,27 € inc VAT
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter
USB3SSATAIDE
USB 3.0 to SATA or IDE Hard Drive Adapter / Converter

Connect a 2.5in / 3.5in SATA or IDE Hard Drive through a USB 3.0 Port

49,99 € exc VAT
53,99 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5
USB312SAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5" SATA Drives

Connect a 2.5" SATA SSD/HDD to your computer using this USB 3.1 Gen 2 ultra-portable cable

25,99 € exc VAT
28,07 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C
USB31CSAT3CB
USB 3.1 (10Gbps) Adapter Cable for 2.5” SATA Drives - USB-C

Get ultra-fast access to data by connecting a 2.5" SATA SSD/HDD to your laptop’s USB-C port

31,99 € exc VAT
34,55 € inc VAT
USB 3.1 (10Gbps) Adapter Cable for 2.5”/3.5” SATA Drives - USB-C
USB31C2SAT3
USB 3.1 (10Gbps) Adapter Cable for 2.5”/3.5” SATA Drives - USB-C

Connect a 2.5” or 3.5” SATA SSD/HDD to your USB-C enabled computer, with this USB 3.1 adapter cable

67,99 € exc VAT
73,43 € inc VAT
SATA to USB Cable - USB 3.1 (10Gbps) - UASP
USB312SAT3
SATA to USB Cable - USB 3.1 (10Gbps) - UASP

SATA to USB Adapter Cable | SATA III 6Gbps | 2.5" or 3.5" SSD or HDD | Portable

54,99 € exc VAT
59,39 € inc VAT
USB 3.0 to eSATA HDD / SSD / ODD Adapter Cable - 3ft eSATA Hard Drive to USB 3.0 Adapter Cable - SATA 6 Gbps
USB3S2ESATA3
USB 3.0 to eSATA HDD / SSD / ODD Adapter Cable - 3ft eSATA Hard Drive to USB 3.0 Adapter Cable - SATA 6 Gbps

Connect an eSATA storage device to a USB 3.0 port on your laptop or desktop

38,99 € exc VAT
42,11 € inc VAT

Accessories