StarTech.com

M.2 NVMe SSD Enclosure for PCIe SSDs - USB 3.1 Gen 2 Type-C

External NVMe Enclosure | Thunderbolt™ 3 Compatible | USB-C Cable Included

Product ID: M2E1BMU31C

  • Turn your M.2 NVMe drive into an ultra-fast, ultra-portable storage solution for your USB-C or Thunderbolt 3 devices
  • Features a solid aluminum housing designed with ventilation holes for optimal heat dissipation
  • Experience an extremely fast performance with support for USB 3.1 Gen 2 and PCI Express 3.0
View More
  • Maximize portability with a small footprint, lightweight design and USB-powered performance
  • Backward compatible with USB 3.1 Gen 1
125,99 € EUR exc VAT
136,07 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 2
Chipset ID ASMedia - ASM2362
Compatible Drive Types M.2 (PCIe, NVMe, M-Key, NGFF)
Drive Installation Fixed
Drive Size 22 mm - M.2 NVMe
Interface USB 3.1 Gen 2
Number of Drives 1
Supported Drive Height(s) 2230
2242
2260
2280
Performance
4Kn Support Yes
General Specifications Not compatible with M.2 SATA or AHCI based SSDs
Maximum Data Transfer Rate 10 Gbps
MTBF 233,398 Hours
TRIM Support Yes
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
NVMe (PCIe Gen 3)
UASP Support Yes
Connector(s)
Host Connectors 1 - M.2 (PCIe, M-Key, NVMe, NGFF)
1 - USB 3.1 USB Type C (10 pin, Gen 2, 10 Gbps) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB storage devices.
Indicators
LED Indicators 1 - Power & Activity
Power
Power Source USB-Powered
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum and Plastic
Product Height 1.3 cm [0.5 in]
Product Length 10.8 cm [4.3 in]
Product Width 40 mm [1.6 in]
Weight of Product 65 g [2.3 oz]
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 15.4 cm [6.1 in]
Package Width 10.6 cm [4.2 in]
Shipping (Package) Weight 0.2 kg [0.3 lb]
What's in the Box
Included in Package 1 - Drive Enclosure
1 - Set of M.2 Mounting Hardware (Installed)
1 - Screwdriver
1 - USB-C to USB-C Cable (50 cm)
1 - Quick-Start Guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

M.2 Drive to U.2 (SFF-8639) Host Adapter for M.2 PCIe NVMe SSDs
U2M2E125
M.2 Drive to U.2 (SFF-8639) Host Adapter for M.2 PCIe NVMe SSDs

Add the fast performance of an M.2 NVMe SSD to your desktop computer or server by converting the drive through a U.2 (SFF-8639) compatible interface on your motherboard

44,99 € exc VAT
48,59 € inc VAT
x4 PCI Express to SFF-8643 Adapter for PCIe NVMe U.2 SSD
PEX4SFF8643
x4 PCI Express to SFF-8643 Adapter for PCIe NVMe U.2 SSD

Add high-performance enterprise-class storage to your PC or server, by connecting a 2.5” PCIe U.2 SSD

40,99 € exc VAT
44,27 € inc VAT
U.2 to PCIe Adapter for 2.5
PEX4SFF8639
U.2 to PCIe Adapter for 2.5" U.2 NVMe SSD - SFF-8639 - x4 PCI Express 3.0

Mount a 2.5" U.2 NVMe SSD into your desktop computer or server, using an available PCIe expansion slot

53,99 € exc VAT
58,31 € inc VAT
3-Port M.2 SSD (NGFF) Adapter Card - 1 x PCIe (NVMe) M.2, 2 x SATA III M.2 - PCIe 3.0
PEXM2SAT32N1
3-Port M.2 SSD (NGFF) Adapter Card - 1 x PCIe (NVMe) M.2, 2 x SATA III M.2 - PCIe 3.0

Mount both PCIe (NVMe) and SATA based M.2 SSDs inside your computer using this PCI Express adapter card

53,99 € exc VAT
58,31 € inc VAT
U.2 (SFF-8643) to M.2 PCI Express 3.0 x4 Host Adapter Card for 2.5” U.2 NVMe SSD
M2E4SFF8643
U.2 (SFF-8643) to M.2 PCI Express 3.0 x4 Host Adapter Card for 2.5” U.2 NVMe SSD

Add U.2 PCIe NVMe SSD performance to your desktop computer or server, by connecting a U.2 SSD to an M.2 PCIe x4 host interface

42,99 € exc VAT
46,43 € inc VAT
x4 PCI Express to M.2 PCIe SSD Adapter
PEX4M2E1
x4 PCI Express to M.2 PCIe SSD Adapter

Connect a PCIe M.2 SSD (NVMe or AHCI) to your computer through PCI Express for ultra-fast data access

34,99 € exc VAT
37,79 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP
SM2NGFFMBU33
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP

Turn your solid state drive into an ultra-portable pocket drive

39,99 € exc VAT
43,19 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable
SM21BMU31C3
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) with USB-C Cable

Turn your M.2 SATA drive into an ultra-fast, ultra-portable storage solution for USB-C enabled devices

45,99 € exc VAT
49,67 € inc VAT
Dual-Slot Drive Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) - RAID
SM22BU31C3R
Dual-Slot Drive Enclosure for M.2 SATA SSDs - USB 3.1 (10Gbps) - RAID

Turn two M.2 SATA drives into ultra-fast, portable storage with RAID for increased performance or redundancy

80,99 € exc VAT
87,47 € inc VAT

Accessories