Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Black Aluminum 5.25in Professional SATA Hard Drive Mobile Rack Drawer

Product ID: DRW115SATBK

Swap SATA hard drives in and out of a PC or server, quickly and securely

Features
  • Fits a single SATA drive into a front accessible 5.25" bay

  • Heavy duty aluminum construction for the drive caddy and bay

  • Key lockable drive caddy

More Features . . .
  • Rubber shock absorbers

  • 7,000+ insertion rating

  • Dual front mounted ball-bearing fans

  • Power and fan status LED

  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)

  • Supports 3.5" form factor SATA hard drives

  • Includes a copy of drive hot-swapping software

Prices may be lower from Resellers:

INGCH
Available in
103,99 € EUR exc VAT
112,31 € inc VAT

ID: DRW115SATBK

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This high quality Removable SATA Hard Drive Drawer/Mobile Rack delivers a professional-grade SATA hot-swap solution, allowing you to quickly swap Serial ATA hard drives in and out of a computer without having to open the computer case.

Simply install the (included) drive bay into a 5.25in drive bay on the host computer, then mount a 3.5in SATA HDD in the (removable) caddy. Connecting the SATA hard drive to the computer is as easy as inserting the caddy into the drive bay, which can be locked to prevent unauthorized removal of the installed SATA drive.

To maximize performance and utilize the full speed potential of your SATA III hard drives, this HDD Backplane supports SATA III for transfer speeds up to 6 Gbps when paired with compatible controller.

A practical, time-saving hot swap solution, the drive drawer includes Swap Manager utility software that lets users swap drives in and out of the host computer without powering down the computer.

A suitable solution for large volume drives, allowing you to swap in large amounts of data in a matter of seconds. With support for SATA HDD speeds up to 6.0 Gbps, the mobile rack/backplane is fully compatible with RAID installations to ensure maximum performance and versatility for enhanced storage applications.

The drive caddy features two front panel ball bearing fans that help keep the enclosed drive cool, in turn helping to optimize operation while preserving drive lifespan. To prevent damage to the hard drive(s) while being transferred in and out of the computer, the drive caddy features shock absorbers and rubber cushioning that help limit vibration/shock to the drive.

A dependable, long-lasting storage solution, the drive drawer/mobile rack features highly durable aluminum construction, with a 7K insertion rating and is backed by StarTech.com's 2-year warranty.

The StarTech.com Advantage
  • Maximize performance, with file transfer speeds up to 6Gbps when paired with SATA III HDD and controller
  • Mobile rack system makes removing/replacing drives quick and safe, while a key lock prevents unauthorized access to the drive
  • Rubber shock absorbers, and solid aluminum construction ensure the drive is protected both inside and outside the computer system
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Add additional hot-swap bays to a server or workstation computer
  • Replace or upgrade old IDE backplane with a SATA backplane
  • System builders who need to image many drives simultaneously and quickly
  • Environments where drives need to be replaced/removed regularly, without external protection for the drives required after removal
  • Be able to replace/remove individual drives from a storage array with minimal or no system down time
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SATA
Drive Size 3.5in
Fan Bearing Type Ball Bearing
Fans 2 - 40 mm
Front Door Key Lock Yes
Performance
Shock Protection Yes
Connector(s)
Drive Connectors 1 - SATA (7 pin, Data) Receptacle
1 - SATA Power (15 pin) Receptacle
Host Connectors 1 - LP4 (4 pin, Molex Large Drive Power) Male
1 - SATA (7 pin, Data) Plug
1 - SATA Power (15 pin) Plug
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Unit is model specific and is not meant for use with different models of drive drawer unless otherwise stated
System and Cable Requirements PC or Mac with a 5.25 Inch Drive Bay
Indicators
LED Indicators 1 - Fan Failure (Red)
1 - Power (Green)
Environmental
Humidity 10% ~ 80% RH
Operating Temperature -5°C to 50°C (23°F to 122°F)
Storage Temperature -20°C to 65°C (-4°F to 149°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 41 mm [1.6 in]
Product Length 220 mm [8.7 in]
Product Weight 980 g [34.6 oz]
Product Width 148 mm [5.8 in]
Packaging Information
Shipping (Package) Weight 1.1 kg [2.4 lb]
What's in the Box
Included in Package 1 - 5.25" Mobile Rack Bay
1 - Mobile Rack Caddy
2 - Key
1 - Screw kit
1 - Software CD
1 - Instruction Manual

* Product appearance and specifications are subject to change without notice.