StarTech.com
New

2.5Gbps 2.5GBASE-T PCIe Network Card

PCI Express LAN Card | Windows ®, MacOS & Linux | Realtek RTL8125| x4 PCIe

Product ID: ST2GPEX

  • Multi-Gigabit Ethernet connectivity with four network speeds: 2.5G, 1G, 100Mbps, 10Mbps
  • Compatible with both 2.5GBASE-T and NBASE-T specifications
  • Supports 2.5Gbps network speeds on CAT5e cabling and CAT6a
View More
  • IEEE 802.3az and IEEE802.3u compliant energy efficient Realtek™ RTL8125 chipset
  • Flexible installation with both standard and low-profile brackets included
186,99 € EUR exc VAT
201,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID Realtek RTL8125
Industry Standards IEEE 802.3bz (2.5GBASE-T)
IEEE 802.3ab (1000BASE-T)
IEEE 802.3u (100BASE-TX)
IEEE 802.3i (10BASE-TX)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 2.5G/1G/100Mbps/10Mbps
Full Duplex Support Yes
Jumbo Frame Support 16K max.
PXE Yes
Connector(s)
Connector Type(s) 1 - PCI Express x4 Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows 10
Windows 8
Windows 7
Windows Server 2016
Windows Server 2012 R2
Windows Server 2008 R2
Linux Kernel 2.4.20 - 4.x (LTS versions only)
Indicators
LED Indicators 1 - Green LED: 2.5Gbps
1 - Green LED: 1Gbps/100Mbps/10Mbps
Environmental
Humidity 20% ~ 80% RH
Operating Temperature 5°C to 50°C
Storage Temperature -20°C to 60°C
Physical Characteristics
Product Height 2 cm [0.8 in]
Product Length 80 mm [3.1 in]
Product Width 12 cm [4.7 in]
Weight of Product 138 g [4.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.2 cm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 60 g [2.1 oz]
What's in the Box
Included in Package 1 - Network Card
1 - Low-Profile Bracket
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows 10
Windows 8
Windows 7
Windows Server 2016
Windows Server 2012 R2
Windows Server 2008 R2
Linux Kernel 2.4.20 - 4.x (LTS versions only)

Certifications