Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

PCI Wireless N Adapter - 300 Mbps PCI 802.11 b/g/n Network Adapter Card – 2T2R 2.2 dBi

Product ID: PCI300WN2X2

Add high speed Wireless-N connectivity to a desktop PC through PCI

Features
  • 2 Transmitter/2 Receiver (2x2:2) antenna configuration

  • Compliant with IEEE 802.11n standard, with support for up to 300Mbps of wireless data bandwidth

  • Backward compatible with IEEE 802.11b/g standards for up to 11/54Mbps connections respectively with Wireless-B and Wireless-G networks

More Features . . .
  • Supported security features: WEP (64-128-bit), WPA, WPA2, WPS

  • Support for WMM/WMM-PS Quality of Service (QoS)

  • Infrastructure and Ad-Hoc network modes support

  • Dual detachable 2dBi antennas

  • Includes Low Profile/Half-Height installation bracket

Prices may be lower from Resellers:

INGCH
Available in
36,99 € EUR exc VAT
39,95 € inc VAT

ID: PCI300WN2X2

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The PCI300WN2X2 Wireless-N PCI Card adds high speed 802.11n network connectivity to almost any PCI-enabled desktop/workstation PC. Using a 2T2R (2 Transmitter/2 Receiver) design over the 2.4GHz frequency, the card supports 300Mbps data bandwidth over an 802.11n network, while providing optimal signal reception and range - the ideal WiFi card for Desktop PCs.

Backward compatible with 802.11b/g networks (11/54Mbps), this versatile WiFi N adapter offers a versatile wireless networking solution with support for standard and advanced security options such as WEP, WPA and WPA2, along with wireless Quality of Service (QoS) support and quick and easy setup through WPS.

This easy-to-install wireless PCI NIC also includes a low-profile adapter, which enables it to be installed as a half-height wireless PCI card that's suitable for Small Form Factor computers.

Backed by StarTech.com's 2-year warranty, the PCI300WN2X2 PCI Wireless N adapter also includes free lifetime technical support, ensuring an excellent upgrade or first-time setup option.

The StarTech.com Advantage
  • 802.11b/g/n compliance ensures a fast, reliable wireless-N network connection, while still being able to connect to older wireless b/g networks
  • Support for the latest wireless network security protocols and QoS, ensures a safe and efficient network experience
  • Includes both a full and low profile/half-height bracket for installation into any sized desktop computer
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2
Linux 2.6.32 and later or 4.4.x LTS Versions only

Applications
  • Connect a remote workstation PC to a wireless-N network, in environments where running network cables is not feasible
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Antenna Configuration 2x2:2 (TxR:S)
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID Ralink - RT3062F
Interface Wireless Ethernet
Performance
Bandwidth 20/40 MHz
Frequency Range 2.4 GHz ~ 2.484 GHz
Full Duplex Support Yes
Maximum Data Transfer Rate 802.11n: 300 Mbps
Security Features TKIP/AES
WEP Data Encryption
WPA and WPA2-PSK Data Encryption
WPA and WPA2 Enterprise Data Encryption
Supported Protocols CSMA/CA
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 2 - RP-SMA (Coax, Reverse Polarity SubMiniature A) Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2
Linux 2.6.32 and later or 4.4.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available PCI expansion card slot
Environmental
Humidity 10% ~ 90% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Product Height 19 mm [0.7 in]
Product Length 129 mm [5.1 in]
Product Weight 50 g [1.8 oz]
Product Width 53 mm [2.1 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 155 g [5.5 oz]
What's in the Box
Included in Package 1 - PCI Wireless-N Card
1 - Low Profile Bracket
2 - Antenna
1 - Driver CD
1 - Instruction Manual
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g  1T1R
USB150WN1X1

USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
18,35 € inc VAT

* Product appearance and specifications are subject to change without notice.