StarTech.com

MSA Compliant SFP+ Direct-Attach Twinax Cable - 3 m (9.8 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

Product ID: SFP10GPC3M

  • Delivers reliable 10Gbps connections for 10GBase-T compliant networks
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards
  • Low power consumption of less than 0.1 W
  • Hot-swappable
84,99 € EUR exc VAT
91,79 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand MSA Compliant
Performance
Compatible Networks 10 Gbps
Impedance 100 Ohm
Maximum Data Transfer Rate 10Gbps
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.1 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Wire Gauge 30 AWG
Packaging Information
Package Height 4 mm [0.2 in]
Package Length 20 cm [7.9 in]
Package Width 21.8 cm [8.6 in]
Shipping (Package) Weight 150 g [5.3 oz]
What's in the Box
Included in Package 1 - SFP+ cable
Cable Type Passive Copper Cable
Product Height 1.2 cm [0.5 in]
Product Length 3 m [9.8 ft]
Product Width 14 mm [0.6 in]
Weight of Product 150 g [5.3 oz]

Certifications

Related Products

MSA Compliant SFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)
SFP10GPC05M
MSA Compliant SFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

65,99 € exc VAT
71,27 € inc VAT
MSA Compliant SFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)
SFP10GPC1M
MSA Compliant SFP+ Direct-Attach Twinax Cable - 1 m (3.3 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

69,99 € exc VAT
75,59 € inc VAT
MSA Compliant SFP+ Direct-Attach Twinax Cable - 2 m (6.6 ft)
SFP10GPC2M
MSA Compliant SFP+ Direct-Attach Twinax Cable - 2 m (6.6 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

80,99 € exc VAT
87,47 € inc VAT
MSA Compliant SFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)
SFP10GPC5M
MSA Compliant SFP+ Direct-Attach Twinax Cable - 5 m (16.4 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

123,99 € exc VAT
133,91 € inc VAT