StarTech.com

Cisco SFP-H10GB-CU1-5M Compatible SFP+ Direct-Attach Twinax Cable - 6 m (20 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

Product ID: SFPH10GBCU6M

  • 100% compatibility with Cisco SFP-H10GB-CU1-5M guaranteed
  • StarTech.com SFP cables are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic setups
View More
  • Complies with Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 0.5 W
  • Hot-swappable
158,99 € EUR exc VAT
171,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Compatible Brand Cisco®
Performance
Compatible Networks 10 Gbps
Impedance 100 Ohm
Maximum Data Transfer Rate 10Gbps
Connector(s)
Connector A 1 - SFP+ Latching Plug
Connector B 1 - SFP+ Latching Plug
Power
Power Consumption (In Watts) < 0.5 W (per end)
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 6 m [19.7 ft]
Color Black
Wire Gauge 30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 32.8 cm [12.9 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 365 g [12.9 oz]
What's in the Box
Included in Package 1 - SFP+ cable
Cable Type Passive Copper Cable
Product Height 1.2 cm [0.5 in]
Product Length 6 m [19.7 ft]
Product Width 14 mm [0.6 in]
Weight of Product 347 g [12.2 oz]

Certifications

Related Products

Cisco SFP-H10GB-CU50CM Compatible SFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)
SFPH10GBC05M
Cisco SFP-H10GB-CU50CM Compatible SFP+ Direct-Attach Twinax Cable - 0.5 m (1.6 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

50,99 € exc VAT
55,07 € inc VAT
Cisco SFP-H10GB-CU1-5M Compatible SFP+ Direct-Attach Twinax Cable - 1.5 m (4.9 ft)
SFPH10GBCU15
Cisco SFP-H10GB-CU1-5M Compatible SFP+ Direct-Attach Twinax Cable - 1.5 m (4.9 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

73,99 € exc VAT
79,91 € inc VAT
Cisco SFP-H10GB-CU2-5M Compatible SFP+ Direct-Attach Twinax Cable - 2.5 m (8.2 ft)
SFPH10GBCU25
Cisco SFP-H10GB-CU2-5M Compatible SFP+ Direct-Attach Twinax Cable - 2.5 m (8.2 ft)

Copper SFP+ Cable | 10 Gbps | Passive DAC | Lifetime Warranty

77,99 € exc VAT
84,23 € inc VAT