StarTech.com

Cisco SFP-10G-SR Compatible 10GBase-SR SFP+ Fiber Transceiver Module 850nm MM LC w/DDM - 300m

Add, replace or upgrade SFP+ modules on 10G fiber equipment

Product ID: SFP10GSRST

  • Maximum data rates up to 11.1Gbps
  • Supports distances up to 300m (984ft)
  • Complies with SFP Multi-Source Agreements standards (MSA)
View More
  • Compatible with Cisco equipment
  • LC Fiber connector
  • Fully Hot Pluggable
435,99 € EUR exc VAT
470,87 € EUR inc VAT

Overview

The SFP10GSRST Cisco® Compatible 10GBase-SR SFP+ Fiber Transceiver Module 850nm MM LC w/DDM - 300m (984ft) is built to comply with MSA (Multi-Sourcing Agreement) standards to offer a cost-effective way to add, replace or upgrade a 10Gb SFP+ Multimode LC port on your fiber networking equipment or fiber media converter.

Supporting data rates up to 11.1 Gbps as well as Digital Diagnostics Monitoring (DDM), this LC SFP+/Mini-GBIC module can be installed into any fiber networking device with an MSA or Cisco compliant 10GbE SFP+ port. Delivering both convenience and scalability, this fiber transceiver is fully hot-pluggable, which enables you to install the module without interrupting network traffic or requiring a device reboot.

This 850nm multi-mode SFP+ module is compatible with the Cisco SFP-10G-SR transceiver.

Backed by a StarTech.com lifetime warranty and free lifetime technical support.

The StarTech.com Advantage

  • Cost-effective replacement for MSA or Cisco compliant equipment
  • Extend network connectivity up to 300m

Applications

Replacing defective or damaged SFP+ modules in 10Gb MSA compliant or Cisco equipment

Expand your network to remote segments

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco
Industry Standards IEEE 802.3ae 10GBASE-SR
WDM No
Performance
Compatible Networks 10 Gbps
DDM Yes
Fiber Operating Mode Full-Duplex
Fiber Type Multi Mode
Max Transfer Distance 300 m (984 ft)
Maximum Data Transfer Rate 11.1 Gbps
MTBF 1,967,709 hours
Wavelength 850nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
System and Cable Requirements MSA or Cisco compliant SFP+ port
Environmental
Humidity 30~70% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 85°F)
Physical Characteristics
Product Height 10 mm [0.4 in]
Product Length 60 mm [2.4 in]
Product Weight 18 g [0.6 oz]
Product Width 12 mm [0.5 in]
Packaging Information
Shipping (Package) Weight 95 g [3.4 oz]
What's in the Box
Included in Package 1 - 10Gbps Multimode LC SFP+ Module

Certifications

Related Products

SFP transceiver w/ DDM  (1.25Gbps, 1310nm, Single Mode, LC)
SFPG1320C
Cisco GLC-LH-SMD Compatible Gigabit Fiber SFP Transceiver Module SM LC w/ DDM - 20 km (Mini-GBIC)

Add, replace or upgrade SFP modules on Gigabit fiber equipment

126,99 € exc VAT
137,15 € inc VAT
Cisco GLC-FE-100FX Compatible 100 Mbps Fiber SFP Transceiver Module MM LC w/ DDM - 2 km (Mini-GBIC)
SFPF1302C
Cisco GLC-FE-100FX Compatible 100 Mbps Fiber SFP Transceiver Module MM LC w/ DDM - 2 km (Mini-GBIC)

Add, replace or upgrade SFP modules on 100 Mbps fiber equipment

69,99 € exc VAT
75,59 € inc VAT
Cisco SFP-GE-S Compatible Gigabit Fiber SFP Transceiver Module MM LC w/ DDM - 550m (Mini-GBIC)
SFPGESST
Cisco SFP-GE-S Compatible Gigabit Fiber SFP Transceiver Module MM LC w/ DDM - 550m (Mini-GBIC)

Add, replace or upgrade SFP modules on Gigabit fiber equipment

74,99 € exc VAT
80,99 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

SFP fiber transceivers (mini-GBIC) are specific to applications and therefore, you need to select the correct fiber transceiver for your application. StarTech.com offers a few types of fiber transceivers: Cisco®, Cisco Meraki®, HP®, and Juniper® compatible, as well as standard gigabit SFP converters. Although the transceivers may be referred to as GBIC or mini-GBIC, the correct terminology for the device is small form-factor pluggable transceiver or SFP . StarTech.com does not carry GBIC converters.

If your device is not a Cisco device, it can still use Cisco compatible SFPs. Cisco SFPs are specifically coded to be compatible with Cisco devices. A standard SFP will not work in a Cisco device.

StarTech.com offers two different output connector types for SFPs: RJ-45 and fiber.

No special requirements are necessary to use RJ-45 SFPs. However, if you use fiber transceivers, the following items need to be the same as the interconnecting equipment:

  • The connector type, such as LC, SC, or ST.

  • The mode (single mode or multi mode).

  • The wavelength, such as 850 nm, 1310 nm, or 1550 nm.

  • The DDM support.

  • The speed, such as 10Gbps.

Note: The properties listed above cannot be converted or changed by a cable, excluding the connector type.