StarTech.com
Future

Dell EMC SFP-100M-FX Compatible SFP Transceiver Module - 100Base-FX

155 Mbps | Multi Mode Fiber | LC | 2 km (1.2 mi) | Lifetime Warranty

Product ID: SFP100MFXEMS

  • 100% Compatibility with Dell EMC SFP-100M-FX guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
View More
  • Low power consumption
  • Hot-swappable with fiber-optic modules
78,99 € EUR exc VAT
85,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Dell EMC™
Performance
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 2 km (1.2 mi)
Maximum Data Transfer Rate 155 Mbps
MTBF 1,472,572 hours
Wavelength 1310nm
Connector(s)
Connector A 1 - SFP Slot Plug
Connector B 1 - Fiber Optic LC Duplex Female
Physical Characteristics
Product Height 12.600
Product Length 1.4 cm [0.5 in]
Product Width 58.400
Weight of Product 30.000
Packaging Information
Package Height 31.000
Package Length 115.000
Package Width 90.000
Shipping (Package) Weight 50.000
What's in the Box
Included in Package 1 - SFP Transceiver

Certifications