StarTech.com

USB 3.0 Type-A to 2.5 Gigabit Ethernet Adapter - 2.5GBASE-T

USB LAN Adapter | IEEE 802.3bz | 2.5 Gbps | Mac | Windows® | Linux

Product ID: US2GA30

  • USB Type-A to RJ45 adapter supports 2.5 Gigabit networking over USB 3.0
  • IEEE 802.3bz (2.5GBASE-T) compatible
  • IEEE 802.3i, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible
View More
  • Powered directly from the USB ports
  • IEEE 802.1Q VLAN Tagging support
  • Jumbo Frame support up to 16K
  • Compact, lightweight design for maximum portability
128,99 € EUR exc VAT
139,31 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 1
Chipset ID Realtek - RTL8156
Industry Standards IEEE 802.3i 10BASE-T
IEEE 802.3ab 1000BASE-T
IEEE 802.1q VLAN Tagging
IEEE 802.3x
IEEE 802.3u 100Base-TX
IEEE 802.3bz 2.5GBase-T
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 2.5G/1G/100Mbps/10Mbps
Full Duplex Support Yes
Jumbo Frame Support 16K max.
MTBF 10, 000 hours
Promiscuous Mode Yes
Type Copper
Type and Rate USB 3.1 Gen 1 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Plug
1 - RJ-45 Receptacle
Software
OS Compatibility Windows 10
Windows 8.1
Windows 7
Windows Server 2016
Windows Server 2012 R2
Windows Server 2008 R2
Linux Kernel 2.4.20 - 4.x (LTS versions only)
Mac OS 10.11 - 10.15
Special Notes / Requirements
Note VLAN tagging is currently not supported in Mac OS
Indicators
LED Indicators 1 - Green LED: Link Speed
1 - Blue LED: Link Speed
Power
Power Source USB-Powered
Environmental
Humidity 5% to 90 % RH (no condensation)
Operating Temperature 0 ℃ to 70℃
Storage Temperature ‐10 ℃ to ~ 55℃
Physical Characteristics
Cable Length 15 cm [5.9 in]
Color Black & Space Gray
Form Factor Dongle
Product Height 16.000
Product Length 3 cm [1.2 in]
Product Width 0.000
Weight of Product 39.700
Packaging Information
Package Height 80.000
Package Length 16.000
Package Width 27.000
Shipping (Package) Weight 29.700
What's in the Box
Included in Package 1 - USB Network Adapter
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows 10
Windows 8.1
Windows 7
Windows Server 2016
Windows Server 2012 R2
Windows Server 2008 R2
Linux Kernel 2.4.20 - 4.x (LTS versions only)
Mac OS 10.11 - 10.15

Certifications