StarTech.com

USB-C to Gigabit Ethernet Adapter - USB 3.0

Connect to a Gigabit Ethernet network through your computer’s USB-C port

Product ID: US1GC30DB

  • Add a Gigabit Ethernet network connection (10/100/1000Mbps) to your laptop or desktop computer, through your USB Type-C port
  • Full Gigabit bandwidth support over USB 3.0 (5Gbps)
  • Compact and lightweight with cableless design for maximum portability
View More
  • Powered directly from the USB port
  • Native driver support for latest versions of Windows, macOS, Linux, Chrome OS
  • Thunderbolt 3 port compatible
  • Supports 10/100/1000Mbps auto-detection, VLAN Tagging and Wake-on-LAN
39,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Realtek - RLT8153
Industry Standards IEEE 802.3, 802.3u and 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet - Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.7 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available USB Type-C port
Indicators
LED Indicators 1 - Power
1 - Activity
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Material Plastic
Product Height 1.3 cm [0.5 in]
Product Length 17.5 cm [6.9 in]
Product Width 14.1 cm [5.6 in]
Weight of Product 58 g [2 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 51 mm [2 in]
Package Width 14.1 cm [5.6 in]
Shipping (Package) Weight 58 g [2 oz]
What's in the Box
Included in Package 1 - network adapter

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS X® 10.7 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications